Ceiling Hanger
Steel
Price & Availability | CAD | Order No. | Type | d1 | h1 | d2 | h2 | l1 | l2 | l3 | Compression max. |
Load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2504.055-060 | Type 1 | 6 | 65 | M6 | 25 | 55 | 21 | 3 | 9 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 30.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
P2504.055-150 | Type 1 | 6 | 65 | M6 | 25 | 55 | 21 | 3 | 6 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 31.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
P2504.055-260 | Type 2 | 6 | 65 | M6 | 25 | 55 | 21 | 3 | 9 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 30.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
P2504.055-350 | Type 2 | 6 | 65 | M6 | 25 | 55 | 21 | 3 | 6 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 31.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad.
These hangers are manufactured with two different mixes of Sylomer® for the two different load ratings. The metal parts can withstand tensile stresses from 650kg - 1000kg.
They are put through an anti-corrosive treatment, which can withstand harsh conditions.