Price & Availability | CAD | Order No. | d1 | h1 | d2 | d3 | d4 | h2 | h3 | Resonance point Hz |
Resonance magnification dB |
Recommended frequency Hz |
Optimum working load kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2071.01-11 | 11 | 3 | 7 | 4 | 3 | 3.5 | 3 | 64~42 | 7~9 | 0,2kg: 90~ 0,75kg : 60~ |
0,05-0,1875 | ||||||||||||||||||||||||||||||||||||||
£ 10.40 per unit (click for quantity discounts)
Ready to despatch 62 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2071.01-14 | 14 | 4 | 9 | 5 | 3 | 4 | 4 | 67~35 | 9~10 | 0,5kg: 95~ 2,5kg : 50~ |
0,125-0,625 | ||||||||||||||||||||||||||||||||||||||
£ 9.59 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2071.01-25 | 25 | 5 | 14 | 6 | 4 | 6.5 | 5 | 49~23 | 15~17 | 4kg: 70~ 15kg : 35~ |
1-3,75 | ||||||||||||||||||||||||||||||||||||||
£ 8.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2071.02-14 | 14 | 4 | 9 | 5 | 4 | 4 | 4 | 49~37 | 15~16 | 2,5kg: 70~ 4,0kg : 55~ |
0,625-1,0 | ||||||||||||||||||||||||||||||||||||||
£ 10.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
P2071.02-25 | 25 | 5 | 14 | 6 | 4 | 6.5 | 5 | 38~20 | 19~23 | 15kg : 40~ 32kg : 25~ |
3,75-8 | ||||||||||||||||||||||||||||||||||||||
£ 10.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Silicone gel.
This anti-vibration bush is ideal for applications with very light loads, such as PCBs and computer components. This range is handmade and has a unique molecular structure that spreads the impact three dimensionally. This gives it outstanding vibration and shock absorbing properties. It is able to dampen to lower frequencies than bushes made of neoprene or rubber. These effective qualities are reflected in the cost. For a lower cost alternative please see part number P2072.
The double washer mounts are made of two parts of gel, one of which incorporates an internal metal bush which acts as a guide.