Plain Bearing Double Universal Joints
steel, solid
Price & Availability | CAD | Order No. | Bore dia. | d1 | l1 | l2 | l3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3687.013 | Unbored | 13 | 43 | 21 | 14 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 20.65 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.017 | Unbored | 17 | 53 | 26 | 18 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 20.65 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.020 | Unbored | 20 | 63 | 31 | 21 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 20.88 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.025 | Unbored | 25 | 57 | 28 | 16 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 22.43 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.026 | Unbored | 25 | 75 | 37 | 25 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 22.43 per unit (click for quantity discounts)
Ready to despatch 80 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.032 | Unbored | 32 | 87 | 43 | 26 | 290 | ||||||||||||||||||||||||||||||||||||||
£ 26.44 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.040 | Unbored | 40 | 109 | 54 | 34 | 600 | ||||||||||||||||||||||||||||||||||||||
£ 34.21 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.045 | Unbored | 45 | 109 | 54 | 34 | 1120 | ||||||||||||||||||||||||||||||||||||||
£ 34.21 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
R3687.050 | Unbored | 50 | 133 | 66 | 42 | 1160 | ||||||||||||||||||||||||||||||||||||||
£ 50.64 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
|
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Single universal joints are used where shafts off-set towards each other.
Product variations available on request, for square bores change the suffic to SB or HB square bores and hex bores.