Price & Availability | Order No. | Stroke | Rod end linkage | Bore dia. | Leak at 50 psi SL/min max. |
Leak at 100 psi SL/min max. |
Body length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4592.A0500 | 0,5" | 1/8" Ball | 0,366" | 0.36 | 1.17 | 1,092" | |||||||||||||||||||||||||||||||||||||
£ 142.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4592.A1000 | 1,0" | 1/8" Ball | 0,366" | 0.36 | 1.17 | 1,492" | |||||||||||||||||||||||||||||||||||||
£ 142.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4592.A1500 | 1,5" | 1/8" Ball | 0,366" | 0.36 | 1.17 | 2,092" | |||||||||||||||||||||||||||||||||||||
£ 142.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4592.A2000 | 2,0" | 1/8" Ball | 0,366" | 0.36 | 1.17 | 2,492" | |||||||||||||||||||||||||||||||||||||
£ 156.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L4592.A3000 | 3,0" | 1/8" Ball | 0,366" | 0.36 | 1.17 | 3,492" | |||||||||||||||||||||||||||||||||||||
L4592.A4000 | 4,0" | 1/8" Ball | 0,366" | 0.36 | 1.17 | 4,492" | |||||||||||||||||||||||||||||||||||||
L4592.B0500 | 0,5" | Loop | 0,366" | 0.36 | 1.17 | 1.092 | |||||||||||||||||||||||||||||||||||||
L4592.B1000 | 1,0" | Loop | 0,366" | 0.36 | 1.17 | 1,592" | |||||||||||||||||||||||||||||||||||||
L4592.B1500 | 1,5" | Loop | 0,366" | 0.36 | 1.17 | 2,092" | |||||||||||||||||||||||||||||||||||||
L4592.B2000 | 2,0" | Loop | 0,366" | 0.36 | 1.17 | 2,592" | |||||||||||||||||||||||||||||||||||||
L4592.B3000 | 3,0" | Loop | 0,366" | 0.36 | 1.17 | 3,592" | |||||||||||||||||||||||||||||||||||||
L4592.B4000 | 4,0" | Loop | 0,366" | 0.36 | 1.17 | 4,592" | |||||||||||||||||||||||||||||||||||||
£ 211.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304).
Shock resistant rubber case.
Piston area = 0.701 in² (452.25mm²)
Pressure range = full vacuum - 100 psi (0.69 MPa)
Force factor:
Piston area x pressure = output force.
Max force = 46.83N (at 0.69 MPa)
Minimum pressure differential required for actuation = 0.05 psi (345 Pa)
Friction coefficient = 0.2
Force without side load typically 0.5% - 1.5% of load.
Operating temperature range: -55°c to 150°c.
If operating at temperatures about +70°c, please advise when placing order.
Mounting data:
Mounting hole:
Round 0.375" (10mm)
Suggested mounting bracket thickness = 0.060" - 0.125" (1.52mm - 3.18mm).
Mounting nut torque:
Head = 4-8 in-lb (0.45-0.90 Nm).
Rod end = 2-5 in-lb (0.23-0.56 Nm).
Fitting = 12 in-lb max
*Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.038mm).