Cylinder / Piston Set
Graphite
Price & Availability | CAD | Order No. | Stroke | Bore dia. | Outside dia. | Cylinder length | Piston length | Piston area inÂČ |
Friction W/O sideload g |
Cylinder weight g |
Piston weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4636.0500 | 0,5" | 0.945 | 1.088 | 1,105" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
L4636.1000 | 1,0" | 0.945 | 1.088 | 1,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
£ 84.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4636.2000 | 2,0" | 0.945 | 1.088 | 2,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
£ 84.07 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4636.3000 | 3,0" | 0.945 | 1.088 | 3,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
£ 114.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L4636.4000 | 4,0" | 0.945 | 1.088 | 4,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
L4636.5000 | 5,0" | 0.945 | 1.088 | 5,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
L4636.6000 | 6,0" | 0.945 | 1.088 | 6,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
L4636.7000 | 7,0" | 0.945 | 1.088 | 7,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 | ||||||||||||||||||||||||||||||||||||||
L4636.8000 | 8,0" | 0.945 | 1.088 | 8,605" | 0.505 | 0.701 | < 1 | 8.39 | 4.66 |
Piston: Carbon graphite
Cylinder: Glass
Max operating temp = 260ÂșC
Specials available on request.