Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | l2 | Thread d5 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5163.100-014 | 14 | 14 | 16 | 8 | 6 | 16 | 25 | 4 | 2xM 4 | 1.69 | 30.4 | ||||||||||||||||||||||||||||||||||||||
£ 34.80 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5163.100-015 | 15 | 15 | 17 | 8 | 6 | 17 | 25 | 4 | 2xM 4 | 1.89 | 35.3 | ||||||||||||||||||||||||||||||||||||||
£ 35.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5163.100-016 | 16 | 16 | 18 | 8 | 6 | 18 | 25 | 4 | 2xM 4 | 2.10 | 40.5 | ||||||||||||||||||||||||||||||||||||||
£ 36.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (SUS 304, JIS G 4303).
Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth.
Amount of backlash when assembling gears = 0,06 - 0,12mm.
For stainless steel module 1 gears with 17-120 teeth, see R5165.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.