Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | l2 | Thread d5 | Torque max. Nm |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5146.080-016-12-05-04 | 16 | 12.8 | 14.4 | 5 | 4 | 10 | 12 | 3 | 2xM 3 | 0.84 | 8.0 | ||
R5146.080-016-14-07-04 | 16 | 12.8 | 14.4 | 7 | 4 | 10 | 14 | 3 | 2xM 3 | 1.18 | 9.8 | ||
R5146.080-018-12-05-04 | 18 | 14.4 | 16.0 | 5 | 4 | 10 | 12 | 3 | 2xM 3 | 1.01 | 9.3 | ||
R5146.080-018-14-07-04 | 18 | 14.4 | 16.0 | 7 | 4 | 10 | 14 | 3 | 2xM 3 | 1.42 | 11.7 | ||
R5146.080-020-12-05-04 | 20 | 16.0 | 17.6 | 5 | 4 | 10 | 12 | 3 | 2xM 3 | 1.19 | 10.9 | ||
R5146.080-020-14-07-04 | 20 | 16.0 | 17.6 | 7 | 4 | 10 | 14 | 3 | 2xM 3 | 1.66 | 13.9 | ||
R5146.080-022-12-05-04 | 22 | 17.6 | 19.2 | 5 | 4 | 10 | 12 | 3 | 2xM 3 | 1.37 | 12.5 | ||
R5146.080-022-14-07-04 | 22 | 17.6 | 19.2 | 7 | 4 | 10 | 14 | 3 | 2xM 3 | 1.91 | 16.2 | ||
R5146.080-024-12-05-05 | 24 | 19.2 | 20.8 | 5 | 5 | 15 | 12 | 4 | 2xM 4 | 1.55 | 18.6 | ||
R5146.080-024-14-07-05 | 24 | 19.2 | 20.8 | 7 | 5 | 15 | 14 | 4 | 2xM 4 | 2.17 | 22.9 | ||
R5146.080-025-12-05-05 | 25 | 20.0 | 21.6 | 5 | 5 | 15 | 12 | 4 | 2xM 4 | 1.64 | 19.6 | ||
R5146.080-025-14-07-05 | 25 | 20.0 | 21.6 | 7 | 5 | 15 | 14 | 4 | 2xM 4 | 2.30 | 24.2 | ||
R5146.080-028-12-05-05 | 28 | 22.4 | 24.0 | 5 | 5 | 15 | 12 | 4 | 2xM 4 | 1.92 | 22.7 | ||
R5146.080-028-14-07-05 | 28 | 22.4 | 24.0 | 7 | 5 | 15 | 14 | 4 | 2xM 4 | 2.69 | 28.7 | ||
R5146.080-030-12-05-05 | 30 | 24.0 | 25.6 | 5 | 5 | 15 | 12 | 4 | 2xM 4 | 2.11 | 25.0 | ||
R5146.080-030-14-07-05 | 30 | 24.0 | 25.6 | 7 | 5 | 15 | 14 | 4 | 2xM 4 | 2.95 | 31.9 | ||
R5146.080-032-14-05-05 | 32 | 25.6 | 27.2 | 5 | 5 | 15 | 14 | 4 | 2xM 4 | 2.30 | 30.0 | ||
R5146.080-036-14-05-06 | 36 | 28.8 | 30.4 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 2.68 | 39.9 | ||
R5146.080-040-14-05-06 | 40 | 32.0 | 33.6 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 3.08 | 45.9 | ||
R5146.080-045-14-05-06 | 45 | 36.0 | 37.6 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 3.57 | 54.4 | ||
R5146.080-048-14-05-06 | 48 | 38.4 | 40.0 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 3.87 | 59.9 | ||
R5146.080-050-14-05-06 | 50 | 40.0 | 41.6 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 4.07 | 63.9 | ||
R5146.080-054-14-05-06 | 54 | 43.2 | 44.8 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 4.47 | 72.1 | ||
R5146.080-056-14-05-06 | 56 | 44.8 | 46.4 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 4.67 | 76.5 | ||
R5146.080-060-14-05-06 | 60 | 48.0 | 49.6 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 5.07 | 85.8 | ||
R5146.080-064-14-05-06 | 64 | 51.2 | 52.8 | 5 | 6 | 18 | 14 | 4 | 2xM 4 | 5.48 | 95.7 | ||
R5146.080-070-14-05-08 | 70 | 56.0 | 57.6 | 5 | 8 | 28 | 14 | 4 | 2xM 4 | 6.09 | 134.4 | ||
R5146.080-072-14-05-08 | 72 | 57.6 | 59.2 | 5 | 8 | 28 | 14 | 4 | 2xM 4 | 6.30 | 140.0 | ||
R5146.080-080-14-05-08 | 80 | 64.0 | 65.6 | 5 | 8 | 28 | 14 | 4 | 2xM 4 | 7.12 | 164.3 | ||
R5146.080-080-14-05-10 | 80 | 64.0 | 65.6 | 5 | 10 | 28 | 14 | 4 | 2xM 4 | 7.12 | 161.3 | ||
R5146.080-090-14-05-08 | 90 | 72.0 | 73.6 | 5 | 8 | 28 | 14 | 4 | 2xM 4 | 8.14 | 198.1 | ||
R5146.080-100-14-05-08 | 100 | 80.0 | 81.6 | 5 | 8 | 28 | 14 | 4 | 2xM 4 | 9.17 | 236.0 | ||
R5146.080-100-14-05-10 | 100 | 80.0 | 81.6 | 5 | 10 | 28 | 14 | 4 | 2xM 4 | 9.17 | 233.0 | ||
R5146.080-120-14-05-08 | 120 | 96.0 | 97.6 | 5 | 8 | 30 | 14 | 4 | 2xM 4 | 11.24 | 330.0 | ||
R5146.080-120-14-05-10 | 120 | 96.0 | 97.6 | 5 | 10 | 30 | 14 | 4 | 2xM 4 | 11.24 | 327.1 |
Stainless steel (SUS 304, JIS G 4303). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
For module 0.8 stainless steel gears with fewer teeth, see R5142; for boreless gears with fewer teeth, see R5141 &R5144.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.