Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | l2 | Thread d5 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5142.080-014 | 14 | 11.2 | 12.8 | 7 | 4 | 12.8 | 20 | 13 | 2xM 3 | 0.95 | 16.3 | ||||||||||||||||||||||||||||||||||||||
£ 44.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5142.080-015 | 15 | 12.0 | 13.6 | 7 | 4 | 13.6 | 20 | 13 | 2xM 3 | 1.06 | 18.8 | ||||||||||||||||||||||||||||||||||||||
£ 45.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (SUS 304, JIS G 4303). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
For a version of this product with fewer teeth, see R5141. Or, for module 0.8 stainless steel gears with more teeth, see R5144 (boreless) & R5146.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.