Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | l2 | Thread d5 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5128.075-014 | 14 | 10.5 | 12.0 | 8 | 5 | 12.0 | 20 | 3.0 | M 3 | 0.95 | 12.9 | ||||||||||||||||||||||||||||||||||||||
£ 33.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5128.075-015 | 15 | 11.3 | 12.8 | 8 | 5 | 12.8 | 20 | 3.0 | M 3 | 1.07 | 15.0 | ||||||||||||||||||||||||||||||||||||||
£ 34.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Carbon steel (ISO C45). Accuracy to JIS B 1702-1 (ISO) class 8- 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,015 - 0,045mm.
For a module 0.75 steel gear with 10 teeth, see R5126; or for 16-120 teeth, see R5129.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.