Units | Price/unit after discount | Applied Discount |
1 | £ 293.36 | 0% |
10 | £ 264.02 | 10% |
15 | £ 249.36 | 15% |
25 | £ 234.69 | 20% |
50 | £ 205.35 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 293.36 | 0% |
10 | £ 264.02 | 10% |
15 | £ 249.36 | 15% |
25 | £ 234.69 | 20% |
50 | £ 205.35 | 30% |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :10 Kg.
Max. axial loading: 2 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.