Price & Availability | CAD | Order No. | Shaft dia. | Gear ratio | Drive type | Input power at 1400 rpm (Shaft A) max. kW |
Torque output (Shaft B) max. Nm |
Torque output (Shaft C) max. Nm |
Torque output (Shaft D) max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2328.101 | 14 | 1:1 | 1 and 2 | 1.91 | 4.5 | 4.5 | 4.5 | 3.25 | ||||||||||||||||||||||||||||||||||||||
£ 606.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
R2328.102 | 14 | 2:1 | 1 and 2 | 1.47 | 3.3 | 3.3 | 3.3 | 3.25 | ||||||||||||||||||||||||||||||||||||||
£ 635.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
R2328.103 | 14 | 3:1 | 1 and 2 | 0.73 | 2.3 | 2.3 | 2.3 | 3.25 | ||||||||||||||||||||||||||||||||||||||
£ 692.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :25 Kg.
Max. axial loading: 5 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.