Price & Availability | CAD | Order No. | Gear ratio | Drive type | Shaft dia. | Input power at 1400 rpm (Shaft A) max. kW |
Torque output (Shaft B) max. Nm |
Torque output (Shaft C) max. Nm |
Torque output (Shaft D) max. Nm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2342.1 | 1:1 | 1 and 2 | 24 | 4.4 | 10.0 | 10.0 | 10.0 | 5.35 | ||||||||||||||||||||||||||||||||||||||
£ 953.76 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
R2342.2 | 2:1 | 1 and 2 | 24 | 2.05 | 9.3 | 9.3 | 9.3 | 5.35 | ||||||||||||||||||||||||||||||||||||||
£ 899.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
R2342.3 | 3:1 | 1 and 2 | 24 | 0.92 | 7.3 | 7.3 | 7.3 | 5.35 |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :50 Kg.
Max. axial loading: 10 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.