1,5 Mitre & Bevel
1,5 module
Price & Availability | Order No. | d1 (gear) | d1 (pinion) | d2 tol. H7 |
d3 | Ratio | No. of teeth (pinion) | No. of teeth (gear) | w1 | w2 (gear) | w2 (pinion) | w3 | h1 | Material (pinion) | Material (gear) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R2108.01 | 16 | 16 | Ø5 | 10 | 1 to 1 | 30 | 30 | 15 | 7.65 | 7.65 | 4 | 15 | Stainless | Aluminium | |
R2108.01S | 16 | 16 | Ø5 | 10 | 1 to 1 | 30 | 30 | 15 | 7.65 | 7.65 | 4 | 15 | Stainless | Stainless | |
R2108.01A | 16 | 16 | Ø5 | 10 | 1 to 1 | 30 | 30 | 15 | 7.65 | 7.65 | 4 | 15 | Aluminium | Aluminium | |
R2108.02 | 32 | 16 | Ø5 | 10 | 1 to 2 | 30 | 60 | 23 | 7.71 | 15.70 | 4 | 15 | Stainless | Aluminium | |
R2108.03 | 48 | 16 | Ø5 | 10 | 1 to 3 | 30 | 90 | 32 | 7.72 | 23.78 | 4 | 15 | Stainless | Aluminium | |
R2108.04 | 64 | 16 | Ø5 | 10 | 1 to 4 | 30 | 120 | 39 | 7.72 | 31.83 | 4 | 15 | Stainless | Stainless | |
R2108.01P | - | 16 | Ø5 | 10 | 1 to 1 | 30 | - | 15 | - | 7.65 | 4 | 15 | Stainless | - | |
R2108.01G | 16 | - | Ø5 | 10 | 1 to 1 | - | 30 | 15 | 7.65 | - | 4 | 15 | - | Aluminium |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355).
20° pressure angle.
Quality class DIN 7, AGMA 10.
Gears will only mesh at right angles when used as sets described in chart.