Gear racks
0,8 and 0,4 module
Price & Availability | CAD | Order No. | Module | Linear pitch | a | f | b | h +0.00|-0.13 |
P ref. | Ø Drill | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|
R1M-1 | 1.5 | 4.71 | 282.7 | 9.0 | 7.9 | 18.42 | 16.91 | 7.0 | M 5 X 0,8 | ||
R1M-2 | 1.25 | 3.93 | 282.8 | 9.0 | 7.9 | 18.42 | 17.17 | 7.0 | M 5 X 0,8 | ||
£ 335.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||
R1M-3 | 1.0 | 3.14 | 279.6 | 5.8 | 5.5 | 12.07 | 11.07 | 3.8 | M 4 X 0,7 | ||
R1M-4 | 0.8 | 2.51 | 281.5 | 5.8 | 5.5 | 12.07 | 11.26 | 3.8 | M 4 X 0,7 | ||
R1M-5 | 0.6 | 1.88 | 280.9 | 5.8 | 5.5 | 12.07 | 11.47 | 3.8 | M 4 X 0,7 | ||
R1M-6 | 0.5 | 1.57 | 279.6 | 5.8 | 5.5 | 12.07 | 11.56 | 3.8 | M 4 X 0,7 | ||
R1M-7 | 0.4 | 1.26 | 280.2 | 5.8 | 5.5 | 12.07 | 11.66 | 3.8 | M 4 X 0,7 | ||
R1M-8 | 0.3 | 0.94 | 280.9 | 4.2 | 4.0 | 8.89 | 8.59 | 3.1 | M 3 X 0,5 | ||
R1M-9 | 0.25 | 0.78 | 279.6 | 4.2 | 4.0 | 8.89 | 8.64 | 3.1 | M 3 X 0,5 | ||
£ 316.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Stainless steel (DIN 1,4005).
20° pressure angle.
Quality class Din 7/AGMA 10.