Gear drive chains
2,5mm pitch
Price & Availability | CAD | Order No. | Material | l1 | Cable dia. | Crimp tool no. |
---|---|---|---|---|---|---|
R1099.B04 | Brass | 6.4 | 0.4 | TL-10 | ||
R1099.C08 | Copper | 7.0 | 0.8 | TL-10 | ||
R1099.C10 | Copper | 11.0 | 1.0 | TL-10 | ||
R1099.C16 | Copper | 6.4 | 1.6 | TL-10 | ||
R1099.C20 | Copper | 12.7 | 2,0 & 2,4 | TL-11 | ||
R1099.C30 | Copper | 19.0 | 3.0 | TL-11 | ||
R1099.C40 | Copper | 22.2 | 4.0 | TL-11 | ||
R1099.C50 | Copper | 31.8 | 5.0 | TL-11 | ||
R1099.S04 | Stainless | 0.8 | 0.4 | TL-4 | ||
£ 1.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||
R1099.S08 | Stainless | 1.2 | 0.8 | TL-3 | ||
R1099.S10 | Stainless | 3.2 | 1.0 | TL-3 | ||
R1099.S16 | Stainless | 4.8 | 1.6 | TL-7 | ||
R1099.S20 | Stainless | 6.4 | 2.0 | TL-6 |
Copper (zinc plated), brass or stainless steel.