Gear drive chains
2,5mm pitch
Price & Availability | Order No. | Bore dia. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|---|
R1071.008-08-AL | Ø8 | 8¹ | 24.19 | 29.27 | |
R1071.015-08-AL | Ø8 | 15 | 45.36 | 50.44 | |
R1071.016-08-AL | Ø8 | 16 | 48.39 | 53.47 | |
R1071.009-08-AL | Ø8 | 9¹ | 27.22 | 32.30 | |
R1071.010-08-AL | Ø8 | 10¹ | 30.24 | 35.32 | |
R1071.011-08-AL | Ø8 | 11¹ | 33.27 | 38.35 | |
R1071.012-08-AL | Ø8 | 12 | 36.29 | 41.37 | |
R1071.018-08-AL | Ø8 | 18 | 54.43 | 59.51 | |
R1071.020-08-AL | Ø8 | 20 | 60.48 | 65.56 | |
R1071.014-08-AL | Ø8 | 14 | 42.34 | 47.42 | |
R1071.024-08-AL | Ø8 | 24 | 72.58 | 77.66 | |
R1071.025-08-AL | Ø8 | 25 | 75.60 | 80.68 | |
R1071.030-08-AL | Ø8 | 30 | 90.72 | 95.80 | |
R1071.032-08-AL | Ø8 | 32 | 96.77 | 101.85 | |
R1071.036-08-AL | Ø8 | 36 | 108.87 | 113.95 | |
R1071.040-08-AL | Ø8 | 40 | 120.96 | 126.04 | |
R1071.048-08-AL | Ø8 | 48 | 145.16 | 150.24 | |
R1071.008-10-AL | Ø10 | 8¹ | 24.19 | 29.27 | |
R1071.009-10-AL | Ø10 | 9¹ | 27.22 | 32.30 | |
R1071.010-10-AL | Ø10 | 10¹ | 30.24 | 35.32 | |
R1071.011-10-AL | Ø10 | 11¹ | 33.27 | 38.35 | |
R1071.012-10-AL | Ø10 | 12 | 36.29 | 41.37 | |
R1071.014-10-AL | Ø10 | 14 | 42.34 | 47.42 | |
R1071.015-10-AL | Ø10 | 15 | 45.36 | 50.44 | |
R1071.016-10-AL | Ø10 | 16 | 48.39 | 53.47 | |
R1071.018-10-AL | Ø10 | 18 | 54.43 | 59.51 | |
R1071.020-10-AL | Ø10 | 20 | 60.48 | 65.56 | |
R1071.024-10-AL | Ø10 | 24 | 72.58 | 77.66 | |
R1071.025-10-AL | Ø10 | 25 | 75.60 | 80.68 | |
R1071.030-10-AL | Ø10 | 30 | 90.72 | 95.80 | |
R1071.032-10-AL | Ø10 | 32 | 96.77 | 101.85 | |
R1071.036-10-AL | Ø10 | 36 | 108.87 | 113.95 | |
R1071.040-10-AL | Ø10 | 40 | 120.96 | 126.04 | |
R1071.048-10-AL | Ø10 | 48 | 145.16 | 150.24 | |
R1071.008-12-AL | Ø12 | 8¹ | 24.19 | 29.27 | |
R1071.009-12-AL | Ø12 | 9¹ | 27.22 | 32.30 | |
R1071.010-12-AL | Ø12 | 10¹ | 30.24 | 35.32 | |
R1071.011-12-AL | Ø12 | 11¹ | 33.27 | 38.35 | |
R1071.012-12-AL | Ø12 | 12 | 36.29 | 41.37 | |
R1071.014-12-AL | Ø12 | 14 | 42.34 | 47.42 | |
R1071.015-12-AL | Ø12 | 15 | 45.36 | 50.44 | |
R1071.016-12-AL | Ø12 | 16 | 48.39 | 53.47 | |
R1071.018-12-AL | Ø12 | 18 | 54.43 | 59.51 | |
R1071.020-12-AL | Ø12 | 20 | 60.48 | 65.56 | |
R1071.024-12-AL | Ø12 | 24 | 72.58 | 77.66 | |
R1071.025-12-AL | Ø12 | 25 | 75.60 | 80.68 | |
R1071.030-12-AL | Ø12 | 30 | 90.72 | 95.80 | |
R1071.032-12-AL | Ø12 | 32 | 96.77 | 101.85 | |
R1071.036-12-AL | Ø12 | 36 | 108.87 | 113.95 | |
R1071.040-12-AL | Ø12 | 40 | 120.96 | 126.04 | |
R1071.048-12-AL | Ø12 | 48 | 145.16 | 150.24 |
Aluminium DIN 3,1355 anodized.
¹Sprockets with Ø35mm PD and smaller are recommended for idler use only.
Other no's of teeth are available on request.
Operate with R1070 series chain.