Gear drive chains
2,5mm pitch
Price & Availability | Order No. | No. of teeth | Pitch dia. | Outside dia. |
---|---|---|---|---|
R1057.014-HL | 14* | 16.80 | 18.82 | |
R1057.015-HL | 15* | 18.00 | 20.03 | |
R1057.016-HL | 16 | 19.20 | 21.23 | |
R1057.018-HL | 18 | 21.60 | 23.63 | |
R1057.020-HL | 20 | 24.00 | 26.03 | |
R1057.024-HL | 24 | 28.80 | 30.83 | |
R1057.025-HL | 25 | 30.00 | 32.03 | |
R1057.027-HL | 27 | 32.40 | 34.43 | |
R1057.028-HL | 28 | 33.60 | 35.63 | |
R1057.029-HL | 29 | 34.80 | 36.83 | |
R1057.030-HL | 30 | 35.99 | 38.03 | |
R1057.032-HL | 32 | 38.39 | 40.43 | |
R1057.034-HL | 34 | 40.79 | 42.83 | |
R1057.036-HL | 36 | 43.19 | 45.23 | |
R1057.038-HL | 38 | 45.59 | 47.63 | |
R1057.040-HL | 40 | 47.99 | 50.03 | |
R1057.042-HL | 42 | 50.39 | 52.42 | |
R1057.044-HL | 44 | 52.79 | 54.82 | |
R1057.048-HL | 48 | 57.59 | 59.62 | |
R1057.050-HL | 50 | 59.99 | 62.02 | |
R1057.052-HL | 52 | 62.39 | 64.42 | |
R1057.054-HL | 54 | 64.79 | 66.82 | |
R1057.056-HL | 56 | 67.19 | 69.22 | |
R1057.060-HL | 60 | 71.99 | 74.02 | |
R1057.065-HL | 65 | 77.99 | 80.02 | |
R1057.070-HL | 70 | 83.99 | 86.02 | |
R1057.080-HL | 80 | 95.99 | 98.02 |
Aluminium DIN 3,1355 anodized.
¹Sprockets with Ø19,0 PD and smaller are recommended for idler use only.
Other no's of teeth available on request.
Operate with R1055 series chain.