Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1025.050 | 50 | 127.0 | |
R1025.052 | 52 | 132.1 | |
R1025.054 | 54 | 137.2 | |
R1025.056 | 56 | 142.2 | |
R1025.058 | 58 | 147.3 | |
R1025.060 | 60 | 152.4 | |
£ 36.50 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||
R1025.065 | 65 | 165.1 | |
R1025.070 | 70 | 177.8 | |
R1025.075 | 75 | 190.5 | |
R1025.080 | 80 | 203.2 | |
R1025.085 | 85 | 215.9 | |
R1025.090 | 90 | 228.6 | |
R1025.100 | 100 | 254.0 | |
R1025.110 | 110 | 279.4 | |
R1025.120 | 120 | 304.8 | |
R1025.130 | 130 | 330.2 | |
R1025.140 | 140 | 355.6 | |
R1025.150 | 150 | 381.0 | |
R1025.160 | 160 | 406.4 | |
R1025.170 | 170 | 431.8 | |
R1025.180 | 180 | 457.2 | |
R1025.190 | 190 | 482.6 | |
R1025.200 | 200 | 508.0 | |
R1025.210 | 210 | 533.4 | |
R1025.220 | 220 | 558.8 | |
R1025.230 | 230 | 584.2 | |
R1025.240 | 240 | 609.6 | |
R1025.250 | 250 | 635.0 | |
R1025.260 | 260 | 660.4 | |
R1025.270 | 270 | 685.8 | |
R1025.280 | 280 | 711.2 | |
R1025.300 | 300 | 762.0 | |
R1025.350 | 350 | 889.0 | |
R1025.400 | 400 | 1016.0 | |
R1025.480 | 480 | 1143.0 | |
R1025.500 | 500 | 1270.0 | |
R1025.800 | 800 | 2032.0 | |
R1025-1.5M | - | 1,5 metres not spliced | |
R1025-3.0M | - | 3,0 metres not spliced | |
R1025-7.5M | - | 7,5 metres not spliced | |
R1025-15M | - | 15,0 metres not spliced | |
R1025-30M | - | 30,0 metres not spliced |
0,8mm Ø stainless steel cable encased in polyurethane (red).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order no.
Acommodates twists and turns, odd angles, infinite lengths, silent drive, mass 10 grams/metre, positive drive,
zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 222N, 40N/pin when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, recommended operating load 53N.
Recommended max. operating speed 1,91m/s.
Self splice kits available R1025.SSK.
Reduce operating load rating by 50% for field splices.
Operates with R1026 and R1027 series sprockets.