Price & Availability | Order No. | No. of pitches | Length ref. |
---|---|---|---|
R1020.049 | 49 | 122.2 | |
R1020.052 | 52 | 129.7 | |
R1020.053 | 53 | 132.2 | |
R1020.064 | 64 | 159.6 | |
R1020.067 | 67 | 167.1 | |
R1020.075 | 75 | 187.1 | |
R1020.080 | 80 | 199.5 | |
£ 20.08 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. | |||
R1020.095 | 95 | 236.9 | |
R1020.112 | 112 | 279.3 | |
£ 33.02 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us. | |||
R1020.126 | 126 | 314.2 | |
R1020.128 | 128 | 319.2 | |
R1020.144 | 144 | 359.1 | |
R1020.158 | 158 | 394.1 | |
R1020.176 | 176 | 438.9 | |
£ 45.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1020.189 | 189 | 471.4 | |
R1020.208 | 208 | 518.8 | |
£ 50.76 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us. | |||
R1020.220 | 220 | 548.7 | |
R1020.240 | 240 | 598.6 | |
R1020.252 | 252 | 628.5 | |
R1020.272 | 272 | 678.4 | |
£ 440.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||
R1020.283 | 283 | 705.8 | |
R1020.304 | 304 | 758.2 | |
R1020.315 | 315 | 785.6 | |
R1020.336 | 336 | 838.0 | |
R1020.346 | 346 | 862.9 | |
£ 87.07 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. | |||
R1020.377 | 377 | 940.2 | |
R1020.400 | 400 | 997.6 | |
R1020.408 | 408 | 1017.6 | |
R1020.432 | 432 | 1077.4 | |
R1020.440 | 440 | 1097.4 | |
R1020.464 | 464 | 1157.2 | |
R1020.471 | 471 | 1174.7 | |
R1020.480 | 480 | 1197.1 | |
R1020.496 | 496 | 1237.0 | |
R1020.512 | 512 | 1276.9 | |
R1020.544 | 544 | 1356.7 | |
R1020.560 | 560 | 1396.6 | |
R1020.576 | 576 | 1436.5 | |
R1020.640 | 640 | 1596.2 | |
R1020-1.5M | - | 1,5 metres not spliced | |
R1020-3.0M | - | 3,0 metres not spliced | |
R1020-7.5M | - | 7,5 metres not spliced | |
R1020-15M | - | 15,0 metres not spliced | |
R1020-30M | - | 30,0 metres not spliced |
0,5mm Ø stainless steel cable encased in polyurethane (light brown).
Fibre cable core (aramid) also available (particularly suitable for reverse bend applications).
When ordering aramid core type add suffix -EF to order No.
Acommodates twists and turns, odd angles, infinite lengths, silent drive, mass 10 grams/metre, positive drive,
Zero backlash, no lubrication, 90A Durometer.
Ultimate tensile strength 89N, 31N/pin when belt is used in open loop configuration (without splice, no crimp bushing).
Temperature range +80°C to -25°C, recommended operating load 53N.
Recommended max. operating speed 1,91m/s.
Other no's of pitches available on request.
For smaller sizes, please see previous pages
Self splice kit available (order no. R1020.SSK)
Reduce operating load rating by 50% for self splices.
Operates with R1022 and R1023 series sprockets.