Slip Couplings
Aluminium
Price & Availability | Order No. | d1 | d2 | l2 +0.000|-0.008 |
Housing diameter N7 steel R7 al. | Overrun speed max. rpm |
Torque max. Ncm |
---|---|---|---|---|---|---|---|
R3098.004 | 4 | 8.00 | 6.00 | 8.00 | 17000 | 0.34 | |
£ 24.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R3098.006 | 6 | 10.00 | 12.00 | 10.00 | 23060 | 1.76 | |
£ 16.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R3098.008 | 8 | 12.00 | 12.00 | 12.00 | 17000 | 3.15 | |
R3098.010 | 10 | 14.00 | 12.00 | 14.00 | 14000 | 5.30 | |
£ 17.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R3098.012 | 12 | 18.00 | 16.00 | 18.00 | 11000 | 12.20 | |
£ 16.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
R3098.020 | 20 | 26.00 | 16.00 | 26.00 | 7000 | 28.50 | |
£ 21.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Case hardened steel roller cup. Needle bearings hardened chrome steel.
Springs - stainless. Cage - nylon 66. Drawn cup design.
Free rolling one way, drives in opposite direction, minimum backlash.
Max. operating temperature 70°C (plastic spring). Temperature range -45°C to +70°C (grease).
For shaft tolerance h6.