Neo-flex coupling
Price & Availability | CAD | Order No. | d1 & d2 +0.5 |
d3 | d4 | d5 | d6 | l1 | l2 | Torque max. Ncm |
Angle misalign. max. |
No. of pins | Parallel misalign. max. mm |
Axial misalign. max. mm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3060.003-A | 3 | 17.5 | 8.0 | 1.6 | 14.3 | 8.0 | 3.2 | 280 | 10° | 8 | 1.6 | 3.6 | ||
£ 37.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||
R3060.005-A | 5 | 25.5 | 9.5 | 3.2 | 19.1 | 8.7 | 3.2 | 390 | 10° | 8 | 3.2 | 4.8 | ||
£ 98.58 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us. | ||||||||||||||
R3060.007-A | 7 | 32.0 | 12.7 | 3.2 | 25.4 | 11.0 | 4.8 | 560 | 10° | 10 | 6.4 | 6.4 | ||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||
R3060.008-A | 8 | 38.0 | 12.7 | 4.8 | 28.6 | 11.0 | 4.8 | 680 | 10° | 10 | 5.6 | 7.9 | ||
R3060.010-A | 10 | 50.0 | 19.0 | 6.4 | 38.1 | 19.0 | 9.5 | 1130 | 10° | 12 | 4.0 | 9.5 | ||
£ 188.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||
R3060.013-A | 13 | 63.5 | 25.5 | 7.9 | 47.6 | 22.0 | 9.5 | 2260 | 10° | 12 | 3.2 | 12.7 | ||
£ 58.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||
R3060.003-B | 3 | 17.5 | 8.0 | 1.6 | 14.3 | 8.0 | 3.2 | 280 | 30° | 8 | 12.7 | 11.0 | ||
R3060.005-B | 5 | 25.5 | 9.5 | 3.2 | 19.1 | 8.7 | 3.2 | 390 | 30° | 8 | 16.0 | 16.0 | ||
£ 34.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||
R3060.007-B | 7 | 32.0 | 12.7 | 3.2 | 25.4 | 11.0 | 4.8 | 560 | 30° | 10 | 19.0 | 22.0 | ||
R3060.008-B | 8 | 38.0 | 12.7 | 4.8 | 28.6 | 11.0 | 4.8 | 680 | 30° | 10 | 22.0 | 28.5 | ||
£ 43.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||
R3060.010-B | 10 | 50.0 | 19.0 | 6.4 | 38.1 | 19.0 | 9.5 | 1130 | 30° | 12 | 22.5 | 35.0 | ||
£ 131.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||||||
R3060.013-B | 13 | 63.5 | 25.5 | 7.9 | 47.6 | 22.0 | 9.5 | 2260 | 30° | 12 | 32.0 | 51.0 | ||
£ 64.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Aluminium (DIN 3,1355) body with polyurethane connection shafts.
Allows for very high levels of axial and angular misalignment.
Type A - allows 10° of angular misalignment.
Type B - allows 30° of angular misalignment.