Price & Availability | Order No. | d1 | d2 | d3 | d4 | l1 | l2 | n | Ang. offset | Par. offset mm |
Torque max. Nm |
Tors. stiffness Nm/rad |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3006.A02-03 | 1.9 | 3 | 9.5 | M2,5 | 14.2 | 2 | 4.5 | 3° | 0.100 | 0.4 | 2 | 2 | |
R3006.A02-04 | 1.9 | 4 | 9.5 | M2,5 | 14.2 | 2 | 4.5 | 3° | 0.100 | 0.4 | 2 | 2 | |
R3006.A03-03 | 1.9 | 3 | 9.5 | M2,5 | 14.2 | 3 | 4.5 | 3° | 0.100 | 0.4 | 2 | 2 | |
R3006.A03-04 | 1.9 | 4 | 9.5 | M2,5 | 14.2 | 3 | 4.5 | 3° | 0.100 | 0.4 | 2 | 2 | |
R3006.A04-04 | 1.9 | 4 | 9.5 | M2,5 | 14.2 | 4 | 4.5 | 3° | 0.100 | 0.4 | 2 | 2 | |
R3006.B03-04 | 2.8 | 4 | 12.7 | M3 | 19.1 | 3 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
R3006.B03-05 | 2.8 | 5 | 12.7 | M3 | 19.1 | 3 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
R3006.B03-06 | 2.8 | 6 | 12.7 | M3 | 19.1 | 3 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
R3006.B04-04 | 2.8 | 4 | 12.7 | M3 | 19.1 | 4 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
R3006.B04-05 | 2.8 | 5 | 12.7 | M3 | 19.1 | 4 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
R3006.B04-06 | 2.8 | 6 | 12.7 | M3 | 19.1 | 4 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
R3006.B05-05 | 2.8 | 5 | 12.7 | M3 | 19.1 | 5 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
R3006.B05-06 | 2.8 | 6 | 12.7 | M3 | 19.1 | 5 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
£ 34.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
R3006.B06-06 | 2.8 | 6 | 12.7 | M3 | 19.1 | 6 | 6.0 | 5° | 0.127 | 0.9 | 36 | 5 | |
£ 28.34 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us. | |||||||||||||
R3006.C03-04 | 2.8 | 4 | 15.9 | M4 | 20.3 | 3 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C03-05 | 2.8 | 5 | 15.9 | M4 | 20.3 | 3 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C03-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 3 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C03-08 | 2.8 | 8 | 15.9 | M4 | 20.3 | 3 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C04-05 | 2.8 | 5 | 15.9 | M4 | 20.3 | 4 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C04-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 4 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C04-08 | 2.8 | 8 | 15.9 | M4 | 20.3 | 4 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C05-05 | 2.8 | 5 | 15.9 | M4 | 20.3 | 5 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C05-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 5 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C05-08 | 2.8 | 8 | 15.9 | M4 | 20.3 | 5 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C06-06 | 2.8 | 6 | 15.9 | M4 | 20.3 | 6 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C06-08 | 2.8 | 8 | 15.9 | M4 | 20.3 | 6 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.C08-08 | 2.8 | 8 | 15.9 | M4 | 20.3 | 8 | 6.5 | 5° | 0.127 | 1.5 | 63 | 8 | |
R3006.D03-05 | 2.8 | 5 | 19.1 | M4 | 22.9 | 3 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D03-06 | 2.8 | 6 | 19.1 | M4 | 22.9 | 3 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D03-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D04-05 | 2.8 | 5 | 19.1 | M4 | 22.9 | 4 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D04-06 | 2.8 | 6 | 19.1 | M4 | 22.9 | 4 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D04-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 4 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D05-05 | 2.8 | 5 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D05-06 | 2.8 | 6 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D05-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D06-06 | 2.8 | 8 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D06-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.D08-08 | 2.8 | 8 | 19.1 | M4 | 22.9 | 5 | 6.5 | 5° | 0.127 | 2.5 | 50 | 15 | |
R3006.E05-06 | 4.8 | 6 | 25.4 | M5 | 31.8 | 5 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
£ 34.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
R3006.E05-08 | 4.8 | 8 | 25.4 | M5 | 31.8 | 5 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
R3006.E05-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 5 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
R3006.E06-06 | 4.8 | 6 | 25.4 | M5 | 31.8 | 6 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
R3006.E06-08 | 4.8 | 8 | 25.4 | M5 | 31.8 | 6 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
R3006.E06-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 6 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
R3006.E08-08 | 4.8 | 8 | 25.4 | M5 | 31.8 | 8 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
R3006.E08-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 8 | 9 | 5° | 0.127 | 4 | 104 | 40 | |
R3006.E10-10 | 4.8 | 10 | 25.4 | M5 | 31.8 | 10 | 9 | 5° | 0.127 | 4 | 104 | 40 |
Anodized aluminium (DIN 1725), black.
One piece construction, no mechanical joints.
No backlash.
Constant velocity.
Torsionally rigid.
High flexibility.
Temperature range -40°C to +120°C.
Central relief diameter may be smaller than bore in some cases.
Max Torque:
Select the size where max.torque exceeds the application target service factor.
Service Factors:
Shock + reversing = 2
Non reversing = 1,5
Steady load = 1
Max. rpm = 5,000
Torsional stiffness:
based on - bore diameter of minimum D2 for size at load of (max torque/2).
Suitable for:
encoders, stepper motors, precision ball screws, robotics, scientific equipment, measuring systems, medical systems, pumps, servo systems etc.