Price & Availability | Order No. | d1 | d2 | d3 | d4 | l1 | l2 | n | Ang. offset | Par. offset mm |
Torque max. Nm |
Tors. stiffness Nm/rad |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3005.B03-04 | 2.8 | 3 | 12.7 | M2,0 | 25.4 | 4 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B03-05 | 2.8 | 3 | 12.7 | M2,0 | 25.4 | 5 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B03-06 | 2.8 | 3 | 12.7 | M2,0 | 25.4 | 6 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B04-04 | 2.8 | 4 | 12.7 | M2,0 | 25.4 | 4 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B04-05 | 2.8 | 4 | 12.7 | M2,0 | 25.4 | 5 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B04-06 | 2.8 | 4 | 12.7 | M2,0 | 25.4 | 6 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B05-05 | 2.8 | 5 | 12.7 | M2,0 | 25.4 | 5 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B05-06 | 2.8 | 5 | 12.7 | M2,0 | 25.4 | 6 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.B06-06 | 2.8 | 6 | 12.7 | M2,0 | 25.4 | 6 | 6.5 | 5° | 0.17 | 3 | 20 | 18 | |
R3005.C03-06 | 2.8 | 3 | 15.9 | M2,5 | 25.4 | 6 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C03-08 | 2.8 | 3 | 15.9 | M2,5 | 25.4 | 8 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C04-05 | 2.8 | 4 | 15.9 | M2,5 | 25.4 | 5 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C04-06 | 2.8 | 4 | 15.9 | M2,5 | 25.4 | 6 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
£ 71.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||
R3005.C04-08 | 2.8 | 4 | 15.9 | M2,5 | 25.4 | 8 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C05-05 | 2.8 | 5 | 15.9 | M2,5 | 25.4 | 5 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C05-06 | 2.8 | 5 | 15.9 | M2,5 | 25.4 | 6 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C05-08 | 2.8 | 5 | 15.9 | M2,5 | 25.4 | 8 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C06-06 | 2.8 | 6 | 15.9 | M2,5 | 25.4 | 6 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C06-08 | 2.8 | 6 | 15.9 | M2,5 | 25.4 | 8 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.C08-08 | 2.8 | 8 | 15.9 | M2,5 | 25.4 | 8 | 6.5 | 5° | 0.20 | 5 | 36 | 24 | |
R3005.D05-06 | 4.4 | 5 | 19.1 | M2,5 | 28 | 6 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
R3005.D05-08 | 4.4 | 5 | 19.1 | M2,5 | 28 | 8 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
R3005.D05-10 | 4.4 | 5 | 19.1 | M2,5 | 28 | 10 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
R3005.D06-06 | 4.4 | 6 | 19.1 | M2,5 | 28 | 6 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
R3005.D06-08 | 4.4 | 6 | 19.1 | M2,5 | 28 | 8 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
R3005.D06-10 | 4.4 | 6 | 19.1 | M2,5 | 28 | 10 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
R3005.D08-08 | 4.4 | 8 | 19.1 | M2,5 | 28 | 8 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
R3005.D08-10 | 4.4 | 8 | 19.1 | M2,5 | 28 | 10 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
£ 74.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||
R3005.D10-10 | 4.4 | 10 | 19.1 | M2,5 | 28 | 10 | 6.5 | 7° | 0.25 | 8 | 112 | 46 | |
£ 36.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
R3005.E06-08 | 5.8 | 6 | 25.4 | M3,0 | 38.1 | 8 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E06-10 | 5.8 | 6 | 25.4 | M3,0 | 38.1 | 10 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E06-12 | 5.8 | 6 | 25.4 | M3,0 | 38.1 | 12 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E08-08 | 5.8 | 8 | 25.4 | M3,0 | 38.1 | 8 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E08-10 | 5.8 | 8 | 25.4 | M3,0 | 38.1 | 10 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E08-12 | 5.8 | 8 | 25.4 | M3,0 | 38.1 | 12 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E10-10 | 5.8 | 10 | 25.4 | M3,0 | 38.1 | 10 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E10-12 | 5.8 | 10 | 25.4 | M3,0 | 38.1 | 12 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
R3005.E12-12 | 5.8 | 12 | 25.4 | M3,0 | 38.1 | 12 | 11 | 7° | 0.37 | 16 | 158 | 120 | |
£ 138.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Stainless steel 1.4435 (AISI 316L)
One piece construction, no mechanical joints.
No backlash.
Constant velocity.
Torsionally rigid.
High flexibility.
Temperature range -40°C to +120°C.
Central relief diameter may be smaller than bore in some cases.
Max Torque:
Select the size where max.torque exceeds the application target service factor.
Service Factors:
Shock + reversing = 2
Non reversing = 1,5
Steady load = 1
Max. rpm = 5,000
Torsional stiffness:
based on - bore diameter of minimum D2 for size at load of (max torque/2).
Suitable for:
encoders, stepper motors, precision ball screws, robotics, scientific equipment, measuring systems, medical systems, pumps, servo systems etc.