Clevis Mating Piece
steel
Price & Availability | CAD | Order No. | Thread hand | Thread type | d1 tol. H9 |
l1 ±0.5 |
d2 | l2 ±0.5 |
l3 ±0.5 |
l4 | l5 ±0.2 |
w1 tol. h11 |
w2 -0,2 |
w3 tol. h11 |
f1 ±0.2 |
Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3420.R004 | Right | Coarse | 4 | 6.0 | M4 | 21 | 16 | 6 | 10 | 8 | 4 | 8 | 0.5 | 6 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.45 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R005 | Right | Coarse | 5 | 7.5 | M5 | 26 | 20 | 8 | 12.5 | 10 | 5 | 10 | 0.5 | 12 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.77 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R006 | Right | Coarse | 6 | 9.0 | M6 | 31 | 24 | 11 | 15 | 12 | 6 | 12 | 0.5 | 21 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.79 per unit (click for quantity discounts)
Ready to despatch 481 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R008 | Right | Coarse | 8 | 12.0 | M8 | 42 | 32 | 14 | 20 | 16 | 8 | 16 | 0.5 | 51 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.52 per unit (click for quantity discounts)
Ready to despatch 87 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R009 | Right | Fine | 8 | 12.0 | M8x1 | 42 | 32 | 14 | 20 | 16 | 8 | 16 | 0.5 | 51 | ||||||||||||||||||||||||||||||||||||||||||||
£ 46.07 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R010 | Right | Coarse | 10 | 15.0 | M10 | 52 | 40 | 18 | 25 | 20 | 10 | 20 | 0.5 | 98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.10 per unit (click for quantity discounts)
Ready to despatch 210 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R011 | Right | Fine | 10 | 15.0 | M10x1,25 | 52 | 40 | 18 | 25 | 20 | 10 | 20 | 0.5 | 98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.31 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R012 | Right | Coarse | 12 | 18.0 | M12 | 62 | 48 | 22 | 30 | 24 | 12 | 24 | 0.5 | 168 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.19 per unit (click for quantity discounts)
Ready to despatch 84 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R013 | Right | Fine | 12 | 18.0 | M12x1,25 | 62 | 48 | 22 | 30 | 24 | 12 | 24 | 0.5 | 167 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.90 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R014 | Right | Coarse | 14 | 21.0 | M14 | 72 | 56 | 25 | 35 | 27 | 14 | 27 | 1.0 | 247 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.25 per unit (click for quantity discounts)
Ready to despatch 174 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R015 | Right | Fine | 14 | 21.0 | M14x1,5 | 72 | 56 | 25 | 35 | 27 | 14 | 27 | 1.0 | 245 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.75 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R016 | Right | Coarse | 16 | 24.0 | M16 | 83 | 64 | 30 | 40 | 32 | 16 | 32 | 1.0 | 397 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.08 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R017 | Right | Fine | 16 | 24.0 | M16x1,5 | 83 | 64 | 30 | 40 | 32 | 16 | 32 | 1.0 | 395 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R020 | Right | Coarse | 20 | 30.0 | M20 | 105 | 80 | 38 | 50 | 40 | 20 | 40 | 1.0 | 783 | ||||||||||||||||||||||||||||||||||||||||||||
£ 20.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3420.R021 | Right | Fine | 20 | 30.0 | M20X1,5 | 105 | 80 | 38 | 50 | 40 | 20 | 40 | 1.0 | 776 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (1.0718), silver zinc plated.
Standard thread is right hand, (for left hand thread, see R3421).
Thin end of mating piece is designed to fit in between forks of clevis joint.
Designed so thread size matches clevis joint, (e.g. M5 mating piece will fit on M5 clevis joint).