Clevis Joints
Steel
Price & Availability | CAD | Order No. | Size | Thread hand | d1 tol. H9 |
l1 ±0.5 |
d2 | l2 ±0.2 |
l3 ±0.4 |
l4 ±0.2 |
l5 | w1 +0.7|-0.15 |
w2 +0.5|+0.2 |
w3 tol. h11 |
f1 ±0.2 |
r1 | Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3411.L006 | 6x12 | Left | 6 | 12 | M6 | 44 | 37 | 20 | 15 | 6 | 12 | 12 | 0.5 | 0.8 | 15 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3411.L008 | 8x16 | Left | 8 | 16 | M8 | 57 | 47 | 25 | 20 | 8 | 16 | 16 | 0.5 | 0.8 | 36 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.34 per unit (click for quantity discounts)
Ready to despatch 154 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3411.L010 | 10x20 | Left | 10 | 20 | M10 | 69 | 57 | 30 | 25 | 10 | 20 | 20 | 0.5 | 0.8 | 68 | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.72 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3411.L012 | 12x24 | Left | 12 | 24 | M12 | 82 | 68 | 35 | 30 | 12 | 24 | 24 | 0.5 | 0.8 | 112 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.76 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3411.L014 | 14x28 | Left | 14 | 28 | M14 | 94 | 78 | 40 | 35 | 14 | 27 | 27 | 1.0 | 1.2 | 171 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3411.L016 | 16x32 | Left | 16 | 32 | M16 | 108 | 89 | 45 | 40 | 16 | 32 | 32 | 1.0 | 1.2 | 288 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.67 per unit (click for quantity discounts)
Ready to despatch 91 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3411.L020 | 20x40 | Left | 20 | 40 | M20 | 134 | 109 | 55 | 50 | 20 | 40 | 40 | 1.0 | 1.5 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 46.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (1.0718) silver zinc plated.
Similar to DIN 71 752/DIN ISO 8140/CETOP standard.
Standard thread is right hand, (for left hand, see R3411).
Other Tolerances: for r1, radius or 45° bevelling.