Price & Availability | CAD | Order No. | Size | Thread hand | Thread type | d1 tol. H9 |
l1 ±0.5 |
d2 | d3 | l2 ±0.5 |
l3 | l4 | w1 tol. B13 |
w2 | w3 tol. h11 |
w4 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3405.L051 | 5x10 | Left | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 8.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L052 | 5x20 | Left | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 11.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L061 | 6x12 | Left | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 13.30 per unit (click for quantity discounts)
Ready to despatch 81 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L062 | 6x24 | Left | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||||||||||||||||||
£ 13.87 per unit (click for quantity discounts)
Ready to despatch 42 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L081 | 8x16 | Left | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 18.58 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L082 | 8x16 | Left | Fine | 8 | 16 | M8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 18.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L083 | 8x32 | Left | Coarse | 8 | 32 | M8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||
£ 24.10 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L084 | 8x32 | Left | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||
£ 24.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L102 | 10x20 | Left | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||
£ 25.85 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L103 | 10x20 | Left | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||
£ 25.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L104 | 10x40 | Left | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||
£ 34.42 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L105 | 10x40 | Left | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||
£ 34.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L122 | 12x24 | Left | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||
£ 36.18 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L123 | 12x24 | Left | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||
£ 36.18 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L124 | 12x48 | Left | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||
£ 44.21 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L125 | 12x48 | Left | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||
£ 44.21 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L142 | 14x28 | Left | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||
£ 54.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L143 | 14x28 | Left | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||
£ 54.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L145 | 14x56 | Left | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||
£ 76.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L146 | 14x56 | Left | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||
£ 76.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L163 | 16x32 | Left | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||
£ 70.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L164 | 16x32 | Left | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||
£ 70.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L166 | 16x64 | Left | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||
£ 117.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L167 | 16x64 | Left | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||
£ 117.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L204 | 20x40 | Left | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||
£ 116.56 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L205 | 20x40 | Left | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||
£ 116.56 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L255 | 25x50 | Left | Coarse | 25 | 50 | M24 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||
£ 233.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3405.L256 | 25x50 | Left | Fine | 25 | 50 | M24x2 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||
£ 233.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (1.4305 AISI 303
X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20-M24: Similar to DIN 71 752 and according to CETOP standard.
Assembly is made up using R3403 clevis joint, R3456 pin, P0330 washer, and P1241 split cotter pin.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M14-M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for M24, f1 and r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20-M27 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-30x54 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4