Units | Price/unit after discount | Applied Discount |
1 | £ 26.27 | 0% |
50 | £ 23.64 | 10% |
100 | £ 21.02 | 20% |
200 | £ 19.70 | 25% |
500 | £ 18.39 | 30% |
1000 | £ 15.76 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 26.27 | 0% |
50 | £ 23.64 | 10% |
100 | £ 21.02 | 20% |
200 | £ 19.70 | 25% |
500 | £ 18.39 | 30% |
1000 | £ 15.76 | 40% |
Stainless steel (1.4305 AISI 303 X8CrNiS18-9).
M4-M16: DIN 71 752/DIN ISO 8140.
M20-M27: Similar to DIN 71 752 and according to CETOP standard.
Standard thread is right hand, (for left hand, see R3403).
For sizes M4-M12, f1 and r1 = 0,5, for sizes M14-M16, f1 and r1 = 1, for size M20, f1=1, r1 = 1,5
For M24, f1 and r1 = 1,5, for M27, f1 = 1,5, r1 = 2, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20-M27 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-30x54 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4