Units | Price/unit after discount | Applied Discount |
1 | £ 1.49 | 0% |
50 | £ 1.19 | 20% |
100 | £ 1.12 | 25% |
200 | £ 1.04 | 30% |
500 | £ 0.97 | 35% |
1000 | £ 0.89 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.49 | 0% |
50 | £ 1.19 | 20% |
100 | £ 1.12 | 25% |
200 | £ 1.04 | 30% |
500 | £ 0.97 | 35% |
1000 | £ 0.89 | 40% |
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For yellow zinc plated version see R3399, assembly made up using R3386 clevis joint and R3435 clevis retention clip.
For sizes M4-M12, f1 and r1 =0,5
For sizes M4-M16, f1 and r1 =1
For sizes M20, f1=1, r1 = 1,5
For r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M20 = ±0,3
r1: M20 = ±0,5