Price & Availability | CAD | Order No. | Size | Thread hand | Thread type | d1 tol. H9 |
l1 ±0.5 |
d2 | d3 | l2 ±0.5 |
l3 | l4 | w1 tol. B13 |
w2 | w3 tol. h11 |
w4 | Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3387.R040 | 4x8 | Right | Coarse | 4 | 8 | M4 | 8 | 21 | 16 | 6.0 | 4 | 4 | 8 | 8 | 5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.70 per unit (click for quantity discounts)
Ready to despatch 1363 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R051 | 5x10 | Right | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R052 | 5x20 | Right | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.56 per unit (click for quantity discounts)
Ready to despatch 722 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R061 | 6x12 | Right | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R062 | 6x24 | Right | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts)
Ready to despatch 1417 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R081 | 8x16 | Right | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.29 per unit (click for quantity discounts)
Ready to despatch 485 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R082 | 8x16 | Right | Fine | 8 | 16 | M8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.53 per unit (click for quantity discounts)
Ready to despatch 362 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R083 | 8x32 | Right | Coarse | 8 | 32 | M8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.67 per unit (click for quantity discounts)
Ready to despatch 1499 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R084 | 8x32 | Right | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.95 per unit (click for quantity discounts)
Ready to despatch 100 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.49 per unit (click for quantity discounts)
Ready to despatch 6890 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.21 per unit (click for quantity discounts)
Ready to despatch 2354 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.63 per unit (click for quantity discounts)
Ready to despatch 878 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.03 per unit (click for quantity discounts)
Ready to despatch 2814 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts)
Ready to despatch 659 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.43 per unit (click for quantity discounts)
Ready to despatch 1286 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R124 | 12x48 | Right | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.89 per unit (click for quantity discounts)
Ready to despatch 382 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.56 per unit (click for quantity discounts)
Ready to despatch 89 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.73 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.46 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.82 per unit (click for quantity discounts)
Ready to despatch 1873 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.82 per unit (click for quantity discounts)
Ready to despatch 327 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||||||||
£ 20.80 per unit (click for quantity discounts)
Ready to despatch 52 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.75 per unit (click for quantity discounts)
Ready to despatch 105 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 32.26 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3387.R205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 34.06 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For yellow zinc plated version see R3398, standard thread is right hand, (for left hand, see R3388).
Assembly made up using R3385 clevis joint and R3435 clevis retention clip.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5