Ball Joint - Housing Only
Price & Availability | Order No. | d1 | d2 | l1 | l2 | d3 | d4 | h1 | h2 | h3 | l3 | A/F | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3536.3-4 | 0.250 | 10-32 | 0.875 | 1.156 | 0.312 | 0.138 | 0.437 | 0.420 | 1.032 | 0.484 | 0.312 | 1300 | |
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||
R3536.4-4 | 0.250 | 10-32 | 0.875 | 1.156 | 0.312 | 0.138 | 0.562 | 0.420 | 1.156 | 0.484 | 0.312 | 1400 | |
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||
R3536.4-3 | 0.250 | 1/4 | 0.969 | 1.250 | 0.312 | 0.138 | 0.562 | 0.420 | 1.156 | 0.531 | 0.312 | 1300 | |
£ 3.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||
R3536.4L-4L | 0.250 | 1/4 | 0.969 | 1.250 | 0.312 | 0.138 | 0.437 | 0.420 | 1.032 | 0.531 | 0.312 | 1200 | |
£ 3.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||||||||
R3536.3-3 | 0.312 | 5/16 | 0.875 | 1.187 | 0.394 | 0.177 | 0.562 | 0.537 | 1.312 | 0.484 | 0.437 | 7200 | |
£ 4.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Yellow zinc plated steel.
Quick disconnect ball joints are used in light duty applications where the ball stud needs to be easily disconnected from the housing.
This is accomplished simply by pulling the ball stud out of the housing,
(takes approximately 10 to 20 pounds of force to remove the ball stud).
Quick disconnect ball joints are typically assembled in push-pull cables or rod linkages.