Ball Joint - Housing Only
Price & Availability | Order No. | d1 | d2 | l1 | l2 | d3 | d4 | d5 | h1 | h2 | h3 | l3 | A/F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3535.I187 | 0.250 | 10-32 | 0.906 | 1.094 | 0.310 | 0.438 | 0.171 | 0.438 | 0.438 | 1.125 | 0.438 | 0.312 | |
£ 11.39 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us. | |||||||||||||
R3535.I250 | 0.311 | 1/4-28 | 0.969 | 1.250 | 0.370 | 0.562 | 0.194 | 0.562 | 0.469 | 1.312 | 0.531 | 0.375 | |
£ 4.60 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
R3535.I312 | 0.339 | 5/16-24 | 1.125 | 1.453 | 0.439 | 0.687 | 0.228 | 0.625 | 0.531 | 1.594 | 0.605 | 0.437 | |
£ 3.77 per unit (click for quantity discounts) Ready to despatch 68 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
R3535.I375 | 0.421 | 3/8-24 | 1.375 | 1.750 | 0.556 | 0.875 | 0.269 | 0.750 | 0.687 | 1.969 | 0.812 | 0.500 | |
£ 6.08 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Silver/Clear zinc plated steel
The spring loaded outer shield allows both rapid release and reconnection of the ball stud.
Linkage assemblies can be installed or removed without disturbing pre-set centres.
Equivalent to Springfix QI ball joints