Ball Joint - Housing Only
Price & Availability | CAD | Order No. | d1 tol. H9 |
d2 | d3 +0.0|-0.2 |
h1 ±0.3 |
h2 ±0.3 |
h3 ±0.3 |
h4 +0.4|-0.0 |
h5 max. |
A/F | Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3528.005 | 8.0 | M5 | 8.0 | 9.0 | 10.2 | 12.5 | 2.0 | 4.0 | 7.0 | 4.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.36 per unit (click for quantity discounts)
Ready to despatch 123 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3528.006 | 10.0 | M6 | 10.0 | 11.0 | 12.5 | 15.5 | 2.2 | 4.0 | 8.0 | 8.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.12 per unit (click for quantity discounts)
Ready to despatch 715 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3528.008 | 13.0 | M8 | 13.0 | 13.0 | 16.5 | 18.5 | 2.4 | 5.3 | 11.0 | 17.7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.43 per unit (click for quantity discounts)
Ready to despatch 161 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3528.010 | 16.0 | M10 | 16.0 | 16.0 | 20.0 | 23.0 | 2.7 | 7.3 | 13.0 | 35.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3528.012 | 16.0 | M12 | 16.0 | 16.0 | 20.0 | 23.0 | 2.7 | 7.3 | 13.0 | 35.0 | ||||||||||||||||||||||||||||||||||||||||||||
R3528.014 | 19.0 | M14 x 1.5* | 19.0 | 20.0 | 28.0 | 28.5 | 3.0 | 10.8 | 16.0 | 71.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.90 per unit (click for quantity discounts)
Ready to despatch 96 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3528.015 | 19.0 | M14 | 19.0 | 20.0 | 28.0 | 28.5 | 3.0 | 10.8 | 16.0 | 71.2 | ||||||||||||||||||||||||||||||||||||||||||||
R3528.016 | 19.0 | M16 | 19.0 | 20.0 | 28.0 | 28.5 | 3.0 | 10.8 | 16.0 | 71.2 |
Stainless steel (AISI 304)
To DIN 71803 Form C
*M14x1.5 is a fine pitch thread.