Ball Joint - Housing Only
Price & Availability | Order No. | Thread hand | d1 | d2 | l1 | l2 | d3 | A/F |
---|---|---|---|---|---|---|---|---|
R3524.R005 | Right | 8 | M 5 | 22 | 10.2 | 8 | 7 | |
£ 1.54 per unit (click for quantity discounts) Ready to despatch 138 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||
R3524.R006 | Right | 10 | M 6 | 25 | 11.5 | 10 | 9 | |
£ 1.66 per unit (click for quantity discounts) Ready to despatch 143 Need more? Please call us. | ||||||||
R3524.R008 | Right | 13 | M 8 | 30 | 14.0 | 13 | 11 | |
£ 1.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||
R3524.R010 | Right | 16 | M10 | 35 | 15.5 | 16 | 13 | |
£ 2.15 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us. | ||||||||
R3524.R012 | Right | 16 | M12 | 35 | 15.5 | 16 | 13 |
Low carbon steel, silver zinc plated.
To DIN 71802.
Standard thread is right hand thread.
These ball joints are used in light linkage applications where it is desired to have the ability to be able to remove the ball stud.
The ball joint is supplied WITHOUT the ball stud and retaining clip.