Lockable Ball Joints
Price & Availability | CAD | Order No. | Type | d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 | l6 | A/F1 | A/F2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3540.MF008 | MF | M8 | 12 | 11 | 19 | 10 | 19.5 | 18.5 | 15 | - | 17 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 48.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3540.MF010 | MF | M10 | 15 | 13 | 21 | 12 | 23.5 | 21.5 | 17 | - | 19 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 27.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3540.MM008 | MM | M8 | 12 | 11 | 19 | - | 19.5 | 18.5 | 15 | - | 17 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 11.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||
R3540.MM010 | MM | M10 | 15 | 13 | 21 | - | 23.5 | 21.5 | 17 | - | 19 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 15.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3540.FF008 | FF | M8 | - | 11 | 19 | 10 | 19.5 | 18.5 | 15 | - | 17 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 25.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3540.FF010 | FF | M10 | - | 13 | 21 | 12 | 23.5 | 21.5 | 17 | - | 19 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 28.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3540.FM008 | FM | M8 | 12 | 11 | 19 | - | 19.5 | 18.5 | 15 | 18.5 | 17 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 26.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3540.FM010 | FM | M10 | 15 | 13 | 21 | - | 23.5 | 21.5 | 17 | 20.5 | 19 | 11 | ||||||||||||||||||||||||||||||||||||||
£ 28.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, (silver zinc plated). Brake piece technopolymer (polyamide PA).
The clamping nut can be set to give a required thrust on the Belleville spring washers,
in order to increase resistance to the movement of the ball stud, the spring washers act as safety washers for the screws.
Once the max. thrust to the spring washers is reached the ball stud is firmly fixed in position.