Steel Ball & Socket Joint
Price & Availability | CAD | Order No. | Thread (housing) | d1 ±0.1 |
l1 ±0.3 |
d2 | d3 ±0.5 |
h1 ±0.2 |
h2 ±0.3 |
h3 min. |
h4 ±0.5 |
h5 ±0.4 |
Weight g |
h6 ±0.5 |
l2 ±0.5 |
l3 | l4 ±0.5 |
A/F | Recommended pivot angle | Pivot angle max. |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3520.R005 | Right | 8.0 | 22.0 | M 5 | 12.8 | 9.0 | 10.2 | 8.2 | 25.6 | 10.8 | 2.6 | 0.65 | 28.4 | 14.0 | 11.0 | 8 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.85 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3520.R006 | Right | 10.0 | 25.0 | M 6 | 14.8 | 11.0 | 12.5 | 10.5 | 30.9 | 12.3 | 4.0 | 0.70 | 32.4 | 16.0 | 13.0 | 9 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.73 per unit (click for quantity discounts)
Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3520.R008 | Right | 13.0 | 30.0 | M 8 | 19.3 | 13.0 | 16.5 | 13.5 | 38.8 | 16.2 | 8.2 | 1.15 | 39.7 | 18.0 | 16.0 | 12 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.53 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3520.R010 | Right | 16.0 | 35.0 | M10 | 24.0 | 16.0 | 20.0 | 16.0 | 47.0 | 20.0 | 13.8 | 1.15 | 47.0 | 20.0 | 18.0 | 14 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3520.L005 | Left | 8.0 | 22.0 | M 5 | 12.8 | 9.0 | 10.2 | 8.2 | 25.6 | 10.8 | 2.6 | 0.65 | 28.4 | 14.0 | 11.0 | 8 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.85 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3520.L006 | Left | 10.0 | 25.0 | M 6 | 14.8 | 11.0 | 12.5 | 10.5 | 30.9 | 12.3 | 4.0 | 0.70 | 32.4 | 16.0 | 13.0 | 9 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.73 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3520.L008 | Left | 13.0 | 30.0 | M 8 | 19.3 | 13.0 | 16.5 | 13.5 | 38.8 | 16.2 | 8.2 | 1.15 | 39.7 | 18.0 | 16.0 | 12 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 9.53 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3520.L010 | Left | 16.0 | 35.0 | M10 | 24.0 | 16.0 | 20.0 | 16.0 | 47.0 | 20.0 | 13.8 | 1.15 | 47.0 | 20.0 | 18.0 | 14 | 18° | 25° | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Thread (housing) | d1 ±0.1 |
l1 ±0.3 |
d2 | d3 ±0.5 |
h1 ±0.2 |
h2 ±0.3 |
h3 min. |
h4 ±0.5 |
h5 ±0.4 |
Weight g |
h6 ±0.5 |
l2 ±0.5 |
l3 | l4 ±0.5 |
A/F | Recommended pivot angle | Pivot angle max. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3520.R005 | Right | 8.0 | 22.0 | M 5 | 12.8 | 9.0 | 10.2 | 8.2 | 25.6 | 10.8 | 2.6 | 0.65 | 28.4 | 14.0 | 11.0 | 8 | 18° | 25° |
R3520.R006 | Right | 10.0 | 25.0 | M 6 | 14.8 | 11.0 | 12.5 | 10.5 | 30.9 | 12.3 | 4.0 | 0.70 | 32.4 | 16.0 | 13.0 | 9 | 18° | 25° |
R3520.R008 | Right | 13.0 | 30.0 | M 8 | 19.3 | 13.0 | 16.5 | 13.5 | 38.8 | 16.2 | 8.2 | 1.15 | 39.7 | 18.0 | 16.0 | 12 | 18° | 25° |
R3520.R010 | Right | 16.0 | 35.0 | M10 | 24.0 | 16.0 | 20.0 | 16.0 | 47.0 | 20.0 | 13.8 | 1.15 | 47.0 | 20.0 | 18.0 | 14 | 18° | 25° |
R3520.L005 | Left | 8.0 | 22.0 | M 5 | 12.8 | 9.0 | 10.2 | 8.2 | 25.6 | 10.8 | 2.6 | 0.65 | 28.4 | 14.0 | 11.0 | 8 | 18° | 25° |
R3520.L006 | Left | 10.0 | 25.0 | M 6 | 14.8 | 11.0 | 12.5 | 10.5 | 30.9 | 12.3 | 4.0 | 0.70 | 32.4 | 16.0 | 13.0 | 9 | 18° | 25° |
R3520.L008 | Left | 13.0 | 30.0 | M 8 | 19.3 | 13.0 | 16.5 | 13.5 | 38.8 | 16.2 | 8.2 | 1.15 | 39.7 | 18.0 | 16.0 | 12 | 18° | 25° |
R3520.L010 | Left | 16.0 | 35.0 | M10 | 24.0 | 16.0 | 20.0 | 16.0 | 47.0 | 20.0 | 13.8 | 1.15 | 47.0 | 20.0 | 18.0 | 14 | 18° | 25° |
Housing: Black plastic (Igumid G).
Stud: Steel, silver zinc plated.
Low weight.
Maintenance free.
Thread. Stud: Right Hand. Housing: .L for left hand, .R for right hand
Plastic stud available on request,
(add -PS to part number). Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.