Steel Axial Ball Joint
Price & Availability | CAD | Order No. | Thread hand | d1 tol. h9 |
d2 | l1 | d3 ±0.5 |
d4 ±0.5 |
l2 | l3 | l4 | Extraction force N |
Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3507.L005 | Left | 8 | M5 | 22 | 8 | 12.8 | 19.2 | 9 | 10.2 | 30 | 15.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.34 per unit (click for quantity discounts)
Ready to despatch 95 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3507.L006 | Left | 10 | M6 | 25 | 10 | 14.8 | 23.5 | 11 | 11.5 | 40 | 25.2 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.34 per unit (click for quantity discounts)
Ready to despatch 177 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3507.L008 | Left | 13 | M8 | 30 | 13 | 19.3 | 29.5 | 13 | 14.0 | 60 | 53.1 | ||||||||||||||||||||||||||||||||||||||||||||
£ 16.07 per unit (click for quantity discounts)
Ready to despatch 68 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3507.L010 | Left | 16 | M10 | 35 | 16 | 24.0 | 36.0 | 16 | 15.5 | 80 | 103.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 28.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3507.L014 | Left | 19 | M14x1,5* | 45 | 22 | 30.0 | 48.0 | 20 | 21.5 | 100 | 220.9 | ||||||||||||||||||||||||||||||||||||||||||||
£ 44.14 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 303).
Similar to DIN 71802, *M14x1,5 is a fine pitch thread.