Stainless AISI 316 Slides
size 40
Price & Availability | CAD | Order No. | Type | l1 | l2 stroke | h1 | h2 | l3 | l4 | w1 | For screws d1 | No. of fixing holes (2 rails) | Load (per rail) C0 rad max. N |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1989.30-0400L | Left | 400 | 480 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 10 | 150 | 1.36 | ||||||||||||||||||||||||||||||||
L1989.30-0480L | Left | 480 | 560 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 12 | 200 | 1.63 | ||||||||||||||||||||||||||||||||
£ 326.81 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0560L | Left | 560 | 640 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 14 | 240 | 1.90 | ||||||||||||||||||||||||||||||||
£ 373.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0640L | Left | 640 | 720 | 65.5 | 280 | 80 | 40 | 24.3 | M5 | 16 | 280 | 2.18 | ||||||||||||||||||||||||||||||||
L1989.30-0720L | Left | 720 | 800 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 18 | 320 | 2.45 | ||||||||||||||||||||||||||||||||
£ 397.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0800L | Left | 800 | 880 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 20 | 360 | 2.72 | ||||||||||||||||||||||||||||||||
£ 421.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0880L | Left | 880 | 960 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 22 | 350 | 2.99 | ||||||||||||||||||||||||||||||||
£ 441.04 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0960L | Left | 960 | 1040 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 24 | 310 | 3.26 | ||||||||||||||||||||||||||||||||
£ 468.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-1040L | Left | 1040 | 1120 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 26 | 250 | 3.54 | ||||||||||||||||||||||||||||||||
£ 495.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0400R | Right | 400 | 480 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 10 | 150 | 1.36 | ||||||||||||||||||||||||||||||||
L1989.30-0480R | Right | 480 | 560 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 12 | 200 | 1.63 | ||||||||||||||||||||||||||||||||
£ 326.81 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0560R | Right | 560 | 640 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 14 | 240 | 1.90 | ||||||||||||||||||||||||||||||||
£ 373.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0640R | Right | 640 | 720 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 16 | 280 | 2.18 | ||||||||||||||||||||||||||||||||
L1989.30-0720R | Right | 720 | 800 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 18 | 320 | 2.45 | ||||||||||||||||||||||||||||||||
£ 397.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0800R | Right | 800 | 880 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 20 | 360 | 2.72 | ||||||||||||||||||||||||||||||||
£ 421.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0880R | Right | 880 | 960 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 22 | 350 | 2.99 | ||||||||||||||||||||||||||||||||
£ 441.04 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-0960R | Right | 960 | 1040 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 24 | 310 | 3.26 | ||||||||||||||||||||||||||||||||
£ 468.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L1989.30-1040R | Right | 1040 | 1120 | 65.5 | 36 | 80 | 40 | 24.3 | M5 | 26 | 250 | 3.54 | ||||||||||||||||||||||||||||||||
£ 495.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Stainless steel (AISI 316L), bearings stainless steel (AISI 440). Bearings seals, type 2RS (splash-proof).
Full stainless steel rails for washdown, pharmaceutical, medical and other applications.
Fixing screw - low height ISO 7380 or Torx screws on request.
Temperature range from
-30° to +100°C.
The bearings and wiper arrangement (rather than small ball bearings) provide a robust defence to dirt and other contaminants.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.