Aluminium Telescopic Slides
size 40
Price & Availability | CAD | Order No. | l1 | l2 stroke | h1 | h2 | h3 | d1 | l3 | l4 | l5 | w1 | w2 | Load/pair max. kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2044.0400 | 400 | 400 | 70 | 45 | 25 | M8 | - | 200 | 50 | 32 | 30 | 200 | ||||||||||||||||||||||||||||||||
£ 241.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||
L2044.0450 | 450 | 450 | 70 | 45 | 25 | M8 | - | 250 | 50 | 32 | 30 | 205 | ||||||||||||||||||||||||||||||||
L2044.0500 | 500 | 500 | 70 | 45 | 25 | M8 | - | 300 | 50 | 32 | 30 | 210 | ||||||||||||||||||||||||||||||||
£ 410.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||
L2044.0550 | 550 | 550 | 70 | 45 | 25 | M8 | - | 350 | 50 | 32 | 30 | 215 | ||||||||||||||||||||||||||||||||
L2044.0600 | 600 | 600 | 70 | 45 | 25 | M8 | - | 400 | 50 | 32 | 30 | 220 | ||||||||||||||||||||||||||||||||
L2044.0650 | 650 | 650 | 70 | 45 | 25 | M8 | 200 | - | 50 | 32 | 30 | 225 | ||||||||||||||||||||||||||||||||
£ 488.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||
L2044.0700 | 700 | 700 | 70 | 45 | 25 | M8 | 225 | - | 50 | 32 | 30 | 250 | ||||||||||||||||||||||||||||||||
L2044.0750 | 750 | 750 | 70 | 45 | 25 | M8 | 250 | - | 50 | 32 | 30 | 265 | ||||||||||||||||||||||||||||||||
L2044.0800 | 800 | 800 | 70 | 45 | 25 | M8 | 275 | - | 50 | 32 | 30 | 280 | ||||||||||||||||||||||||||||||||
L2044.0850 | 850 | 850 | 70 | 45 | 25 | M8 | 300 | - | 50 | 32 | 30 | 290 | ||||||||||||||||||||||||||||||||
L2044.0900 | 900 | 900 | 70 | 45 | 25 | M8 | 325 | - | 50 | 32 | 30 | 300 | ||||||||||||||||||||||||||||||||
£ 592.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||
L2044.0950 | 950 | 950 | 70 | 45 | 25 | M8 | 350 | - | 50 | 32 | 30 | 310 | ||||||||||||||||||||||||||||||||
L2044.1000 | 1000 | 1000 | 70 | 45 | 25 | M8 | 375 | - | 50 | 32 | 30 | 320 | ||||||||||||||||||||||||||||||||
£ 647.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
L2044.1050 | 1050 | 1050 | 70 | 45 | 25 | M8 | 400 | - | 50 | 32 | 30 | 330 | ||||||||||||||||||||||||||||||||
L2044.1100 | 1100 | 1100 | 70 | 45 | 25 | M8 | 425 | - | 50 | 32 | 30 | 330 | ||||||||||||||||||||||||||||||||
L2044.1150 | 1150 | 1150 | 70 | 45 | 25 | M8 | 450 | - | 50 | 32 | 30 | 330 | ||||||||||||||||||||||||||||||||
L2044.1200 | 1200 | 1200 | 70 | 45 | 25 | M8 | 475 | - | 50 | 32 | 30 | 320 | ||||||||||||||||||||||||||||||||
L2044.1250 | 1250 | 1250 | 70 | 45 | 25 | M8 | 500 | - | 50 | 32 | 30 | 310 | ||||||||||||||||||||||||||||||||
L2044.1300 | 1300 | 1300 | 70 | 45 | 25 | M8 | 525 | - | 50 | 32 | 30 | 300 | ||||||||||||||||||||||||||||||||
L2044.1350 | 1350 | 1350 | 70 | 45 | 25 | M8 | 550 | - | 50 | 32 | 30 | 290 | ||||||||||||||||||||||||||||||||
L2044.1400 | 1400 | 1400 | 70 | 45 | 25 | M8 | 575 | - | 50 | 32 | 30 | 280 | ||||||||||||||||||||||||||||||||
L2044.1450 | 1450 | 1450 | 70 | 45 | 25 | M8 | 600 | - | 50 | 32 | 30 | 270 | ||||||||||||||||||||||||||||||||
L2044.1500 | 1500 | 1500 | 70 | 45 | 25 | M8 | 625 | - | 50 | 32 | 30 | 260 | ||||||||||||||||||||||||||||||||
L2044.1550 | 1550 | 1550 | 70 | 45 | 25 | M8 | 650 | - | 50 | 32 | 30 | 250 | ||||||||||||||||||||||||||||||||
L2044.1600 | 1600 | 1600 | 70 | 45 | 25 | M8 | 675 | - | 50 | 32 | 30 | 240 | ||||||||||||||||||||||||||||||||
£ 810.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||
L2044.1650 | 1650 | 1650 | 70 | 45 | 25 | M8 | 700 | - | 50 | 32 | 30 | 230 | ||||||||||||||||||||||||||||||||
L2044.1700 | 1700 | 1700 | 70 | 45 | 25 | M8 | 650 | - | 100 | 32 | 30 | 220 | ||||||||||||||||||||||||||||||||
L2044.1750 | 1750 | 1750 | 70 | 45 | 25 | M8 | 675 | - | 100 | 32 | 30 | 210 | ||||||||||||||||||||||||||||||||
£ 967.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||
L2044.1800 | 1800 | 1800 | 70 | 45 | 25 | M8 | 700 | - | 100 | 32 | 30 | 200 | ||||||||||||||||||||||||||||||||
L2044.1850 | 1850 | 1850 | 70 | 45 | 25 | M8 | 725 | - | 100 | 32 | 30 | 190 | ||||||||||||||||||||||||||||||||
L2044.1900 | 1900 | 1900 | 70 | 45 | 25 | M8 | 750 | - | 100 | 32 | 30 | 180 | ||||||||||||||||||||||||||||||||
L2044.1950 | 1950 | 1950 | 70 | 45 | 25 | M8 | 775 | - | 100 | 32 | 30 | 170 | ||||||||||||||||||||||||||||||||
L2044.2000 | 2000 | 2000 | 70 | 45 | 25 | M8 | 800 | - | 100 | 32 | 30 | 160 | ||||||||||||||||||||||||||||||||
£ 876.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
High quality grade aluminium (EN-AW-6082 T6, anodised), with steel ball bearings and cage.
Ideal for applications requiring lightweight yet robust telescopic slides (eg. aircraft seating).
Total length: = Installation length (l1) + extension length (l2).
The maximum safe load is given for a fully extended pair of slides, mounted on the major axis, with a load spread uniformly along the inner beam.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.