Aluminium Telescopic Slides
size 40
Price & Availability | CAD | Order No. | l1 | l2 stroke | h1 | h2 | d1 | l3 | l4 | l5 | w1 | w2 | Load/pair max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2041.0200 | 200 | 200 | 40 | 25 | M8 | - | - | 50 | 24 | 22 | 70 | ||
L2041.0250 | 250 | 250 | 40 | 25 | M8 | - | 50 | 50 | 24 | 22 | 75 | ||
L2041.0300 | 300 | 300 | 40 | 25 | M8 | - | 100 | 50 | 24 | 22 | 80 | ||
L2041.0350 | 350 | 350 | 40 | 25 | M8 | - | 150 | 50 | 24 | 22 | 85 | ||
L2041.0400 | 400 | 400 | 40 | 25 | M8 | - | 200 | 50 | 24 | 22 | 90 | ||
£ 149.99 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2041.0450 | 450 | 450 | 40 | 25 | M8 | - | 250 | 50 | 24 | 22 | 95 | ||
£ 208.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2041.0500 | 500 | 500 | 40 | 25 | M8 | - | 300 | 50 | 24 | 22 | 100 | ||
£ 201.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2041.0550 | 550 | 550 | 40 | 25 | M8 | 150 | - | 50 | 24 | 22 | 105 | ||
L2041.0600 | 600 | 600 | 40 | 25 | M8 | 175 | - | 50 | 24 | 22 | 110 | ||
£ 218.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2041.0650 | 650 | 650 | 40 | 25 | M8 | 200 | - | 50 | 24 | 22 | 105 | ||
£ 327.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2041.0700 | 700 | 700 | 40 | 25 | M8 | 225 | - | 50 | 24 | 22 | 100 | ||
£ 245.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2041.0750 | 750 | 750 | 40 | 25 | M8 | 250 | - | 50 | 24 | 22 | 95 | ||
L2041.0800 | 800 | 800 | 40 | 25 | M8 | 275 | - | 50 | 24 | 22 | 90 | ||
£ 264.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||
L2041.0850 | 850 | 850 | 40 | 25 | M8 | 300 | - | 50 | 24 | 22 | 85 | ||
L2041.0900 | 900 | 900 | 40 | 25 | M8 | 325 | - | 50 | 24 | 22 | 80 | ||
L2041.0950 | 950 | 950 | 40 | 25 | M8 | 350 | - | 50 | 24 | 22 | 75 | ||
L2041.1000 | 1000 | 1000 | 40 | 25 | M8 | 375 | - | 50 | 24 | 22 | 70 | ||
£ 447.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
High quality grade aluminium (EN-AW-6082 T6, anodised), with steel ball bearings and cage.
Ideal for applications requiring lightweight yet robust telescopic slides (eg. aircraft seating).
Total length: = Installation length (l1) + extension length (l2).
The maximum safe load is given for a fully extended pair of slides, mounted on the major axis, with a load spread uniformly along the inner beam.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4498
or + 44 (0) 1483 266 774
Email sales@automotioncomponents.co.uk
Company registration no.2761902
Company VAT number GB 408154022
For other bank details visit our FAQs page.