This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1 Order by parameter d2 Order by parameter d3 Order by parameter l1
±0,05 Order by parameter
l2 Order by parameter l3 Order by parameter l4 Order by parameter Order by parameter l5 Order by parameter h1 Order by parameter h2
±0,02 Order by parameter
h3 Order by parameter X
Order by parameter
CAD Price/stock Add to basket
L1779.008 8 5,5 M4 21 42 32 18 14 5,0 32,8 20 6 24 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.010 10 5,5 M4 21 42 32 18 14 5,0 32,8 20 6 24 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.012 12 5,5 M4 21 42 32 20 14 5,0 38,0 23 6 30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.013 13 5,5 M4 21 42 32 20 14 5,0 38,0 23 6 30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.016 16 5,5 M4 24 48 38 25 16 5,0 44,0 27 8 40 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.020 20 6,6 M5 30 60 45 30 20 7,5 51,0 31 10 70 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.025 25 6,6 M6 35 70 56 38 24 7,0 60,0 35 12 130 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.030 30 9,0 M6 42 84 64 44 28 10,0 70,0 42 12 180 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.035 35 11,0 M8 49 98 74 50 32 12,0 85,0 50 15 270 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1779.040 40 11,0 M8 57 114 90 60 36 12,0 96,0 60 15 420 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Aluminium.

Technical Notes

For mounting of standard shaft diameters.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1779.008 23 7-10 days 1-9£ 7.2610-19£ 6.5320-49£ 6.1750-99£ 5.81100+£ 5.08
L1779.010 10 7-10 days 1-9£ 7.2610-19£ 6.5320-49£ 6.1750-99£ 5.81100+£ 5.08
L1779.012 77 7-10 days 1-9£ 8.5410-19£ 7.6920-49£ 7.2650-99£ 6.83100+£ 5.98
L1779.013 8 7-10 days 1-9£ 8.5410-19£ 7.6920-49£ 7.2650-99£ 6.83100+£ 5.98
L1779.016 47 7-10 days 1-9£ 9.7610-19£ 8.7820-49£ 8.3050-99£ 7.81100+£ 6.83
L1779.020 43 7-10 days 1-9£ 10.7810-19£ 9.7020-49£ 9.1650-99£ 8.62100+£ 7.55
L1779.025 70 7-10 days 1-9£ 12.6710-19£ 11.4020-49£ 10.7750-99£ 10.14100+£ 8.87
L1779.030 26 7-10 days 1-9£ 14.4010-19£ 12.9620-49£ 12.2450-99£ 11.52100+£ 10.08
L1779.035 0 7-10 days 1-9£ 15.8710-19£ 14.2820-49£ 13.4950-99£ 12.70100+£ 11.11
L1779.040 4 7-10 days 1-9£ 21.8610-19£ 19.6720-49£ 18.5850-99£ 17.49100+£ 15.30

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1779 Acis 362 kB zip
L1779 IGES 976 kB zip
L1779 Parasolid 224 kB zip
L1779 ProE 1 MB zip
L1779 SolidWorks 1 MB zip
L1779 Step 543 kB zip

Product Datasheets

L1779 Shaft End Supports 142 kB pdf
Shaft End Supports 674 kB pdf
Linear Shaft Bars 5 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message