This site works better with javascript enabled.

L1016 Flanged Carriages - Standard

with retained ball cage

Flanged Carriages - Standard

Data Table

Order No. Order by articlenumber Rail size Order by parameter h1 Order by parameter w1 Order by parameter l1 Order by parameter h2 Order by parameter h3 Order by parameter h4 Order by parameter h5 Order by parameter h6 Order by parameter w2 Order by parameter w3 Order by parameter w4 Order by parameter l2 Order by parameter l3 Order by parameter l4 Order by parameter l5 Order by parameter d1 Order by parameter X
Kg Order by parameter
CAD Price/stock Add to basket
L1016.F15 15 24 47 58,6 3,4 7,5 13,0 5,5 5,5 38 15 16,0 40,2 30 5,7 60 M5 0,21 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F15-L 15 24 47 66,1 3,4 7,5 13,0 5,5 5,5 38 15 16,0 47,7 30 5,7 60 M5 0,23 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F20 20 30 63 70,1 4,5 9,0 16,3 8,5 7,1 53 20 21,5 48,5 40 12,3 60 M6 0,40 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F20-L 20 30 63 82,9 4,5 9,0 16,3 8,5 7,1 53 20 21,5 61,3 40 12,3 60 M6 0,46 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F25 25 36 70 79,2 5,8 10,0 19,2 9,0 10,2 57 23 23,5 57,5 45 12,2 60 M8 0,57 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F25-L 25 36 70 93,9 5,8 10,0 19,2 9,0 10,2 57 23 23,5 72,2 45 12,2 60 M8 0,72 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F25-XL 25 36 70 108,6 5,8 10,0 19,2 9,0 10,2 57 23 23,5 86,9 45 12,2 60 M8 0,89 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F30 30 42 90 94,8 7,0 12,0 22,8 12,0 10,0 72 28 31,0 67,8 52 11,7 80 M10 1,10 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F30-L 30 42 90 105,0 7,0 12,0 22,8 12,0 10,0 72 28 31,0 78,0 52 11,7 80 M10 1,34 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F30-XL 30 42 90 130,5 7,0 12,0 22,8 12,0 10,0 72 28 31,0 103,5 52 11,7 80 M10 1,66 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F35 35 48 100 111,5 7,5 12,0 26,0 14,0 11,5 82 34 33,0 80,5 62 11,5 80 M10 1,50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F35-L 35 48 100 123,5 7,5 12,0 26,0 14,0 11,5 82 34 33,0 92,5 62 11,5 80 M10 1,90 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F35-XL 35 48 100 153,5 7,5 12,0 26,0 14,0 11,5 82 34 33,0 122,5 62 11,5 80 M10 2,54 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F45 45 60 120 129,0 8,9 15,5 31,1 16,0 14,4 100 45 37,5 94,0 80 10,8 105 M12 2,27 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F45-L 45 60 120 145,0 8,9 15,5 31,1 16,0 14,4 100 45 37,5 110,0 80 10,8 105 M12 2,68 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F45-XL 45 60 120 174,0 8,9 15,5 31,1 16,0 14,4 100 45 37,5 139,0 80 10,8 105 M12 3,42 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F55 55 70 140 155,0 12,7 18,5 38,0 19,0 14,0 116 53 43,5 116,0 95 10,8 120 M14 3,44 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F55-L 55 70 140 193,0 12,7 18,5 38,0 19,0 14,0 116 53 43,5 154,0 95 10,8 120 M14 4,63 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1016.F55-XL 55 70 140 210,0 12,7 18,5 38,0 19,0 14,0 116 53 43,5 171,0 95 10,8 120 M14 5,16 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter d2 Order by parameter d3 Order by parameter d4 Order by parameter Dynamic
load C kN Order by parameter
Static load
C0rad + ax kN Order by parameter
Mx
Nm Order by parameter
My
Nm Order by parameter
Mz
Nm Order by parameter
L1016.F15 4,5 7,5 M3 x 0,5 11,67 19,90 137 120 120
L1016.F15-L 4,5 7,5 M3 x 0,5 14,12 24,05 166 171 171
L1016.F20 6,0 9,5 M6 x 1,0 17,98 30,96 289 224 224
L1016.F20-L 6,0 9,5 M6 x 1,0 23,30 40,11 376 366 366
L1016.F25 7,0 11,0 M6 x 1,0 25,25 41,73 447 358 358
L1016.F25-L 7,0 11,0 M6 x 1,0 32,44 53,63 576 577 577
L1016.F25-XL 7,0 11,0 M6 x 1,0 36,58 64,30 691 833 833
L1016.F30 9,0 14,0 M6 x 1,0 37,33 55,50 719 560 560
L1016.F30-L 9,0 14,0 M6 x 1,0 48,35 71,88 931 836 836
L1016.F30-XL 9,0 14,0 M6 x 1,0 53,83 88,18 1142 1361 1361
L1016.F35 9,0 14,0 M6 x 1,0 53,31 82,66 1307 991 991
L1016.F35-L 9,0 14,0 M6 x 1,0 66,61 103,29 1633 1424 1424
L1016.F35-XL 9,0 14,0 M6 x 1,0 73,29 127,68 2020 2330 2330
L1016.F45 14,0 20,0 M8 x 1,25 73,14 111,30 2353 1559 1559
L1016.F45-L 14,0 20,0 M8 x 1,25 86,99 132,39 2798 2170 2170
L1016.F45-XL 14,0 20,0 M8 x 1,25 100,52 166,87 3527 3455 3455
L1016.F55 16,0 23,0 M8 x 1,25 88,26 136,62 3385 2361 2361
L1016.F55-L 16,0 23,0 M8 x 1,25 119,10 183,14 4538 4202 4202
L1016.F55-XL 16,0 23,0 M8 x 1,25 161,43 259,71 6430 6617 6617

Technical & Application

Material

Hardened and ground steel.

Technical Notes

Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1016.15 through to L1016.55).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.

Tips

Improved version with ball cages allowing the carriages to be removed from the rail without the balls falling out.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1016.F15 26 7-10 days 1-4£ 45.085-9£ 42.8310-19£ 40.5720-49£ 38.3250+£ 33.81
L1016.F15-L 11 7-10 days 1-4£ 49.365-9£ 46.8910-19£ 44.4220-49£ 41.9650+£ 37.02
L1016.F20 22 7-10 days 1-4£ 54.165-9£ 51.4510-19£ 48.7420-49£ 46.0450+£ 40.62
L1016.F20-L 46 7-10 days 1-4£ 58.405-9£ 55.4810-19£ 52.5620-49£ 49.6450+£ 43.80
L1016.F25 72 7-10 days 1-4£ 60.295-9£ 57.2810-19£ 54.2620-49£ 51.2550+£ 45.22
L1016.F25-L 48 7-10 days 1-4£ 65.035-9£ 61.7810-19£ 58.5320-49£ 55.2850+£ 48.77
L1016.F25-XL 7 7-10 days 1-4£ 74.815-9£ 71.0710-19£ 67.3320-49£ 63.5950+£ 56.11
L1016.F30 29 7-10 days 1-4£ 74.605-9£ 70.8710-19£ 67.1420-49£ 63.4150+£ 55.95
L1016.F30-L 33 7-10 days 1-4£ 80.505-9£ 76.4810-19£ 72.4520-49£ 68.4350+£ 60.38
L1016.F30-XL 22 7-10 days 1-4£ 92.565-9£ 87.9310-19£ 83.3020-49£ 78.6850+£ 69.42
L1016.F35 35 7-10 days 1-4£ 85.955-9£ 81.6510-19£ 77.3620-49£ 73.0650+£ 64.46
L1016.F35-L 31 7-10 days 1-4£ 94.625-9£ 89.8910-19£ 85.1620-49£ 80.4350+£ 70.97
L1016.F35-XL 32 7-10 days 1-4£ 106.635-9£ 101.3010-19£ 95.9720-49£ 90.6450+£ 79.97
L1016.F45 37 7-10 days 1-4£ 121.465-9£ 115.3910-19£ 109.3120-49£ 103.2450+£ 91.10
L1016.F45-L 12 7-10 days 1-4£ 136.035-9£ 129.2310-19£ 122.4320-49£ 115.6350+£ 102.02
L1016.F45-XL 0 7-10 days 1-4£ 156.435-9£ 148.6110-19£ 140.7920-49£ 132.9750+£ 117.32
L1016.F55 7 7-10 days 1-4£ 210.205-9£ 199.6910-19£ 189.1820-49£ 178.6750+£ 157.65
L1016.F55-L 8 7-10 days 1-4£ 235.435-9£ 223.6610-19£ 211.8920-49£ 200.1250+£ 176.57
L1016.F55-XL 2 7-10 days 1-4£ 270.735-9£ 257.1910-19£ 243.6620-49£ 230.1250+£ 203.05

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear.linear-guideways

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1016 Flanged Carriages - Standard 150 kB pdf
Linear Guideways 3 MB pdf
Linear Guideways 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Video

If the video does not start please follow this link to install the latest Flash Player version.

Website development by Guidance, Database Publishing Specialist.
Hide message