This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
H6 Order by parameter
d2
h6 Order by parameter
l1
±0,2 Order by parameter
l2
±0,2 Order by parameter
l3
min. Order by parameter
No. of
ball
circuits Order by parameter
Max.
dynamic
load C N Order by parameter
Max.
static
load C0Order by parameter
X
Order by parameter
CAD Price/stock Add to basket
L1740.010 10 19 29 21,7 1,35 5 550 750 17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1740.012 12 22 32 22,7 1,35 5 1100 1230 23 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1740.016 16 26 36 24,7 1,35 5 1250 1550 28 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1740.020 20 32 45 31,3 1,65 6 1670 2580 61 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1740.025 25 40 58 43,8 1,90 6 2750 3800 122 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1740.030 30 47 68 51,8 1,90 6 2800 4710 185 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1740.040 40 62 80 60,4 2,20 6 5720 6500 360 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1740.050 50 75 100 77,4 2,70 6 7940 11460 580 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Hardened and ground steel ball plate from bearing steel.
Floating plate feature offers self-alignment and clearance adjustment.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.

Technical Notes

The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings.
They offer self-alignment - prolonging travel life by reducing the friction between shaft and balls.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: -20°C to +80°C.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1740.010 26 7-10 days 1-9£ 18.1310-19£ 16.3220-49£ 15.4150-99£ 14.50100+£ 12.69
L1740.012 38 7-10 days 1-9£ 18.5910-19£ 16.7320-49£ 15.8050-99£ 14.87100+£ 13.01
L1740.016 0 7-10 days 1-9£ 19.4610-19£ 17.5120-49£ 16.5450-99£ 15.57100+£ 13.62
L1740.020 20 7-10 days 1-9£ 24.6110-19£ 22.1520-49£ 20.9250-99£ 19.69100+£ 17.23
L1740.025 15 7-10 days 1-9£ 32.3710-19£ 29.1320-49£ 27.5150-99£ 25.90100+£ 22.66
L1740.030 13 7-10 days 1-9£ 43.7010-19£ 39.3320-49£ 37.1550-99£ 34.96100+£ 30.59
L1740.040 52 7-10 days 1-9£ 55.3610-19£ 49.8220-49£ 47.0650-99£ 44.29100+£ 38.75
L1740.050 0 7-10 days 1-9£ 74.6910-19£ 67.2220-49£ 63.4950-99£ 59.75100+£ 52.28

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1740 Acis 1 MB zip
L1740 IGES 1 MB zip
L1740 Parasolid 492 kB zip
L1740 ProE 723 kB zip
L1740 SolidWorks 11 MB zip
L1740 Step 551 kB zip

Product Datasheets

L1740 Superball Closed Linear Ball Bushings 154 kB pdf
Superball Linear Bearings 1 MB pdf
Linear Ball Bushings 6 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message