This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
nom. Order by parameter
Lead Order by parameter l1 Order by parameter d2
core Order by parameter
l2 Order by parameter l3 Order by parameter Order by parameter d3 Order by parameter d4
pcd Order by parameter
d5 Order by parameter d6 Order by parameter Max. thrust
load N Order by parameter
Max. rpm Order by parameter Torque
screws
to Nm Order by parameter
Axial clearance ยต Order by parameter CAD Price/stock Add to basket
L1351.04-01-0.2 4 1 200 3,3 17,5 3,5 15 10 15 23 2,9 50 2000 0,25 50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1351.04-02-0.2 4 2 200 3,3 17,5 3,5 15 10 15 23 2,9 60 2000 0,25 50 CAD downloads available, click this icon to go there.
 
L1351.06-01-0.3 6 1 300 5,3 23,5 3,5 17 12 18 26 3,4 120 2000 0,6 50 CAD downloads available, click this icon to go there.
L1351.06-02-0.3 6 2 300 5,3 23,5 3,5 17 12 18 26 3,4 60 2000 0,6 50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1351.06-09-0.3 6 9 300 5,4 23,5 3,5 17 12 18 26 3,4 90 2000 0,6 100 CAD downloads available, click this icon to go there.
L1351.06-18-0.3 6 18 300 5,6 23,5 3,5 17 12 18 26 3,4 70 2000 0,6 100 CAD downloads available, click this icon to go there.
 
L1351.08-01-0.3 8 1 300 7,3 29,0 4,0 18 14 21 29 4,5 200 2000 0,6 50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1351.08-02-0.3 8 2 300 6,6 29,0 4,0 18 14 21 29 4,5 290 2000 0,6 50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1351.08-12-0.4 8 12 400 6,7 29,0 4,0 18 14 21 29 4,5 210 2000 0,6 100 CAD downloads available, click this icon to go there.
L1351.08-24-0.4 8 24 400 7,5 29,0 4, 18 14 21 29 4,5 210 2000 0,6 100 CAD downloads available, click this icon to go there.
 
L1351.10-02-0.3 10 2 300 8,6 35,0 5,0 21 16 24 33 4,5 460 1500 0,8 50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1351.10-06-1.0 10 6 1000 8,0 35,0 5,0 21 16 24 33 4,5 370 1500 0,8 100 CAD downloads available, click this icon to go there.
L1351.10-10-1.0 10 10 1000 8,0 35,0 5,0 21 16 24 33 4,5 250 1500 0,8 100 CAD downloads available, click this icon to go there.
L1351.10-15-0.5 10 15 450 8,4 35,0 5,0 21 16 24 33 4,5 410 1500 0,8 100 CAD downloads available, click this icon to go there.
L1351.10-30-0.5 10 30 450 8,9 35,0 5,0 21 16 24 33 4,5 410 1500 0,8 100 CAD downloads available, click this icon to go there.
 
L1351.12-02-0.3 12 2 300 10,6 40,0 5,0 22 18 26 35 4,5 660 1000 0,8 50 CAD downloads available, click this icon to go there.
L1351.12-04-1.0 12 4 1000 10,0 40,0 5,0 22 18 26 35 4,5 620 1000 0,8 100 CAD downloads available, click this icon to go there.
L1351.12-08-1.0 12 8 1000 9,8 40,0 5,0 22 18 26 35 4,5 820 1000 0,8 100 CAD downloads available, click this icon to go there.
L1351.12-12-1.0 12 12 1000 10,3 40,0 5,0 22 18 26 35 4,5 470 1000 0,8 100 CAD downloads available, click this icon to go there.
L1351.12-18-0.5 12 18 500 10,6 40,0 5,0 22 18 26 35 4,5 750 1000 0,8 100 CAD downloads available, click this icon to go there.
L1351.12-36-0.5 12 36 500 10,9 40,0 5,0 22 18 26 35 4,5 540 1000 0,8 100 CAD downloads available, click this icon to go there.
 
L1351.15-05-2.0 15 5 2000 12,2 48,0 6,0 27 24 33 42 4,5 890 800 0,8 100 CAD downloads available, click this icon to go there.
L1351.15-10-2.0 15 10 2000 12,3 48,0 6,0 27 24 33 42 4,5 1040 800 0,8 100 CAD downloads available, click this icon to go there.
L1351.15-20-2.0 15 20 2000 12,6 48,0 6,0 27 24 33 42 4,5 1100 800 0,8 100 CAD downloads available, click this icon to go there.
 
L1351.20-10-2.0 20 10 2000 17,5 57,0 7,0 32 30 40 50 5,5 1240 600 1,0 100 CAD downloads available, click this icon to go there.
L1351.20-20-2.0 20 20 2000 17,6 57,0 7,0 32 30 40 50 5,5 1420 600 1,0 100 CAD downloads available, click this icon to go there.

Technical & Application

Material

Stainless steel screw (SUS 304),
resin nut (PPS).

Technical Notes

High precision. No backlash.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
Nut fitted to screw, to ensure anti-backlash - unlike L1349 and L1350 which can be ordered separately.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1351.04-01-0.2 0 7-10 days 1-4£ 239.325-9£ 227.3510-19£ 215.3920-49£ 203.4250+£ 179.49
L1351.04-02-0.2 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.06-01-0.3 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.06-02-0.3 3 10-14 days 1-4£ 173.295-9£ 164.6310-19£ 155.9620-49£ 147.3050+£ 129.97
L1351.06-09-0.3 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.06-18-0.3 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.08-01-0.3 0 7-10 days 1-4£ 174.305-9£ 165.5910-19£ 156.8720-49£ 148.1650+£ 130.73
L1351.08-02-0.3 0 7-10 days 1-4£ 182.445-9£ 173.3210-19£ 164.2020-49£ 155.0750+£ 136.83
L1351.08-12-0.4 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.08-24-0.4 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.10-02-0.3 1 21 days 1-4£ 192.785-9£ 183.1410-19£ 173.5020-49£ 163.8650+£ 144.59
L1351.10-06-1.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.10-10-1.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.10-15-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.10-30-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.12-02-0.3 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.12-04-1.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.12-08-1.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.12-12-1.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.12-18-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.12-36-0.5 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.15-05-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.15-10-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.15-20-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.20-10-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-
L1351.20-20-2.0 0 7-10 days 1-4-5-9-10-19-20-49-50+-

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1351 Acis 2 MB zip
L1351 IGES 3 MB zip
L1351 Parasolid 1 MB zip
L1351 ProE 1 MB zip
L1351 SolidWorks 10 MB zip
L1351 Step 1 MB zip

Product Datasheets

L1351 Anti-backlash High Helix Lead Screws 168 kB pdf
Precision Lead Screws 1 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message