This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Material Order by parameter d1
nom. Order by parameter
Lead Order by parameter l1 Order by parameter l2 Order by parameter l3 Order by parameter d2 Order by parameter d3 Order by parameter d4 Order by parameter d5 Order by parameter d1
max. Order by parameter
d6 Order by parameter Efficiency
Order by parameter
Max. nut
Load Kg Order by parameter
CAD Price/stock Add to basket
L1348.S04-01 Stainless 4 1 300 19 12 20 28 3,4 4,71 3,29 49,5 10 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1348.A05-10 Alum. 5 10 300 19 12 12 20 28 3,4 4,59 81,8 7 CAD downloads available, click this icon to go there.
L1348.S06-02 Stainless 6 2 300 19 12 12 20 28 3,4 6,71 5,29 56,4 15 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1348.S08-04 Stainless 8 4 300 19 12 12 20 28 3,4 8,71 7,29 65,4 26 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1348.S10-02 Stainless 10 2 500 19 16 25 35 4,5 10,71 9,29 44,0 30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1348.S10-20 Stainless 10 20 500 19 16 16 25 35 4,5 11,52 8,42 81,8 30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1348.A10-30 Alum. 10 30 500 19 16 16 25 35 4,5 9,64 80,1 30 CAD downloads available, click this icon to go there.
L1348.S12-05 Stainless 12 5 500 25 20 30 40 4,5² 12,71 11,29 61,5 50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1348.S16-04 Stainless 16 4 1000 25 25 35 45 4,5 16,71 15,29 49,5 75 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1348.S16-10 Stainless 16 10 1000 25 25 25 35 45 4,5 17,65 14,35 69,8 75 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1348.S20-10 Stainless 20 10 1000 30 30 30 40 50 5,5 21,60 18,40 65,4 120 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Anodized aluminium or stainless steel (AISI 416, DIN 1,4005), thread.
Acetal resin nut.

Technical Notes

High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
² - relating to d4 - these holes may be slotted to accept a range of sizes.
Supplied with a single nut, as shown.
Further nuts can be supplied but they match the individual lead screw (for best performance), so please order at the same time.
To order additional nuts, example:
Order no. L1348.NUT-04-01
Special end machining available on request.

Tips

416 series stainless steel has the highest machinability of any stainless steel. It is a martensitic grade and is magnetic.
For corrosion resistance it is suited to dry atmospheres, fresh water and mild alkalis and acids, but is generally less corrosion resistant than most austenitic grades of stainless steel.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1348.S04-01 6 21 days 1-4£ 74.645-9£ 70.9110-19£ 67.1820-49£ 63.4450+£ 55.98
L1348.A05-10 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1348.S06-02 5 21 days 1-4£ 62.405-9£ 59.2810-19£ 56.1620-49£ 53.0450+£ 46.80
L1348.S08-04 19 21 days 1-4£ 62.595-9£ 59.4610-19£ 56.3320-49£ 53.2050+£ 46.94
L1348.S10-02 0 10-14 days 1-4£ 64.135-9£ 60.9210-19£ 57.7220-49£ 54.5150+£ 48.10
L1348.S10-20 9 10-14 days 1-4£ 84.655-9£ 80.4210-19£ 76.1920-49£ 71.9550+£ 63.49
L1348.A10-30 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1348.S12-05 8 10-14 days 1-4£ 90.005-9£ 85.5010-19£ 81.0020-49£ 76.5050+£ 67.50
L1348.S16-04 1 21 days 1-4£ 449.845-9£ 427.3510-19£ 404.8620-49£ 382.3650+£ 337.38
L1348.S16-10 14 10-14 days 1-4£ 153.965-9£ 146.2610-19£ 138.5620-49£ 130.8750+£ 115.47
L1348.S20-10 12 10-14 days 1-4£ 162.585-9£ 154.4510-19£ 146.3220-49£ 138.1950+£ 121.94

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1348 Acis 125 kB zip
L1348 IGES 550 kB zip
L1348 Parasolid 87 kB zip
L1348 ProE 182 kB zip
L1348 SolidWorks 1 MB zip
L1348 Step 221 kB zip

Product Datasheets

L1348 Round Nut Lead Screws 181 kB pdf
Precision Lead Screws 1 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message