This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Material Order by parameter d1
nom. Order by parameter
Lead Order by parameter l1 Order by parameter w1 Order by parameter w2 Order by parameter l2 Order by parameter l3 Order by parameter d1
max. Order by parameter
d2 Order by parameter d3 Order by parameter h1 Order by parameter h2 Order by parameter Efficiency
Order by parameter
Max. nut
load Kg Order by parameter
Price/stock Add to basket
L1347.S04-01 Stainless 4 1 300 33,0 25 19 * 4,71 3,29 3,4 12,5 6,25 49,5 10

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1347.A05-10 Alum. 5 10 300 33,0 25 19 * 5,71 4,59 3,4 12,5 6,25 81,8 7
L1347.A05-15 Alum. 5 15 300 33,0 25 19 * 5,71 4,64 3,4 12,5 6,25 80,1 7
L1347.S06-02 Stainless 6 2 300 33,0 25 19 * 6,71 5,29 3,4 12,5 6,25 56,4 15

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1347.S08-04 Stainless 8 4 300 33,0 25 19 * 8,71 7,29 3,4 12,5 6,25 65,4 26

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1347.S10-02 Stainless 10 2 500 44,5 35 19 * 10,71 9,29 4,5 16,0 8,00 44,0 30

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1347.S10-20 Stainless 10 20 500 44,5 35 19 * 11,52 8,47 4,5 16,0 8,00 81,8 30

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1347.S12-05 Stainless 12 5 500 46,0 36 25 15,5 12,71 11,29 4,5 19,0 9,50 61,5 50

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1347.S20-10 Stainless 20 10 1000 60,0 50 30 30,0 21.62 18,40 5,5 35,0 17,50 65,4 120

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Anodized aluminium or stainless steel (AISI 416, DIN 1,4005), thread.
Acetal resin nut.

Technical Notes

High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
* relating to l3 dimension - supplied with one mounting hole at l2/2 on each side.
Supplied with a single nut, as shown.
Further nuts can be supplied but they match the individual lead screw (for best performance), so please order at the same time.
To order additional nuts, example:
Order no. L1347.NUT-04-01
Special end machining available on request.

Tips

416 series stainless steel has the highest machinability of any stainless steel. It is a martensitic grade and is magnetic.
For corrosion resistance it is suited to dry atmospheres, fresh water and mild alkalis and acids, but is generally less corrosion resistant than most austenitic grades of stainless steel.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1347.S04-01 18 10-14 days 1-4£ 106.105-9£ 100.8010-19£ 95.4920-49£ 90.1950+£ 79.58
L1347.A05-10 0 10-14 days 1+-QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1347.A05-15 0 10-14 days 1+-QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1347.S06-02 14 10-14 days 1-4£ 50.815-9£ 48.2710-19£ 45.7320-49£ 43.1950+£ 38.11
L1347.S08-04 7 10-14 days 1-4£ 72.605-9£ 68.9710-19£ 65.3420-49£ 61.7150+£ 54.45
L1347.S10-02 5 10-14 days 1-4£ 72.665-9£ 69.0310-19£ 65.3920-49£ 61.7650+£ 54.50
L1347.S10-20 32 10-14 days 1-4£ 128.455-9£ 122.0310-19£ 115.6120-49£ 109.1850+£ 96.34
L1347.S12-05 15 10-14 days 1-4£ 91.145-9£ 86.5810-19£ 82.0320-49£ 77.4750+£ 68.36
L1347.S20-10 20 10-14 days 1-4£ 178.465-9£ 169.5410-19£ 160.6120-49£ 151.6950+£ 133.85

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

Product Datasheets

L1347 Rectangular Nut Lead Screws 173 kB pdf
Precision Lead Screws 1 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message