This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1
nom. Order by parameter
Lead Order by parameter l1 Order by parameter l2 Order by parameter l3 Order by parameter l4 Order by parameter d2 Order by parameter d3 Order by parameter d4 Order by parameter d5 Order by parameter d6 Order by parameter d1
max. Order by parameter
d7 Order by parameter Efficiency
Order by parameter
Max. nut
load Kg Order by parameter
CAD Price/stock Add to basket
L1346.04-01 4 1 300 5,0 1,5 29,0 11,0 25,5 15 19,0 3,4 4,71 3,29 49,5 10 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.06-02 6 2 300 5,0 1,5 29,0 11,0 25,5 15 19,0 3,4 6,71 5,29 56,4 15 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.08-04 8 4 500 5,0 1,5 38,0 16,0 38,0 19 28,5 3,4 8,71 7,29 65,4 26 CAD downloads available, click this icon to go there.
L1346.10-02 10 2 500 5,0 1,5 38,0 16,0 38,0 19 28,5 3,4 10,71 9,29 44,0 30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.10-20 10 20 500 5,0 1,5 38,0 16,0 38,0 19 28,5 3,4 11,52 8,47 81,8 30 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.12-05 12 5 500 5,0 1,5 38,0 16,0 38,0 19 28,5 3,4 12,71 11,29 61,5 50 CAD downloads available, click this icon to go there.
L1346.12-10 12 10 500 5,0 1,5 38,0 16,0 38,0 19 28,5 3,4 13,63 10,37 74,5 50 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.16-04 16 4 1000 6,5 2,0 53,0 22,5 44,5 26 35,0 4,5 16,71 15,29 49,5 75 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.16-10 16 10 1000 6,5 2,0 53,0 22,5 44,5 26 35,0 4,5 17,65 14,35 69,8 75 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.20-04 20 4 1000 6,5 2,0 63,5 30,0 55,5 40 45,5 5,5 20,71 19,29 44,0 120 CAD downloads available, click this icon to go there.
L1346.20-10 20 10 1000 6,5 2,0 63,5 30,0 55,5 40 45,5 5,5 21,60 18,40 65,4 120 CAD downloads available, click this icon to go there.
L1346.20-20 20 20 1000 6,5 2,0 63,5 30,0 55,5 40 45,5 5,5 21,62 18,37 77,0 120 CAD downloads available, click this icon to go there.
L1346.25-05 25 5 1000 6,5 2,0 63,5 30,0 55,5 40 45,5 5,5 25,71 23,37 44,0 170 CAD downloads available, click this icon to go there.
L1346.25-10 25 10 1000 6,5 2,0 63,5 30,0 55,5 40 45,5 5,5 26,68 23,37 60,6 170 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1346.25-20 25 20 1000 6,5 2,0 63,5 30,0 55,5 40 45,5 5,5 26,63 23,37 74,0 170 CAD downloads available, click this icon to go there.

Technical & Application

Material

Nut - acetal resin, spring - zinc plated steel.
Screw - stainless steel (AISI 416, DIN 1.4005).

Technical Notes

High precision.
The 'lead' refers to the distance the nut will travel for one complete revolution of the thread.
The constant force of a pressure spring pushes the two nut halves apart to eliminate backlash.
Supplied with a single nut, as shown.

Tips

416 series stainless steel has the highest machinability of any stainless steel. It is a martensitic grade and is magnetic.
For corrosion resistance it is suited to dry atmospheres, fresh water and mild alkalis and acids, but is generally less corrosion resistant than most austenitic grades of stainless steel.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.04-01 0 10-14 days 1-4£ 76.595-9£ 72.7610-19£ 68.9320-49£ 65.1050+£ 57.44
L1346.06-02 0 10-14 days 1-4£ 163.115-9£ 154.9510-19£ 146.8020-49£ 138.6450+£ 122.33
L1346.08-04 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.10-02 2 10-14 days 1-4£ 214.095-9£ 203.3910-19£ 192.6820-49£ 181.9850+£ 160.57
L1346.10-20 34 10-14 days 1-4£ 194.665-9£ 184.9310-19£ 175.1920-49£ 165.4650+£ 146.00
L1346.12-05 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.12-10 10 10-14 days 1-4£ 368.125-9£ 349.7110-19£ 331.3120-49£ 312.9050+£ 276.09
L1346.16-04 0 Pls Call 1-4£ 86.725-9£ 82.3810-19£ 78.0520-49£ 73.7150+£ 65.04
L1346.16-10 17 10-14 days 1-4£ 410.255-9£ 389.7410-19£ 369.2320-49£ 348.7150+£ 307.69
L1346.20-04 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.20-10 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.20-20 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.25-05 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.25-10 0 Pls Call 1+£ 1167.04QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1346.25-20 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1346 Acis 589 kB zip
L1346 IGES 922 kB zip
L1346 Parasolid 235 kB zip
L1346 ProE 780 kB zip
L1346 SolidWorks 4 MB zip
L1346 Step 628 kB zip

Product Datasheets

L1346 Anti-backlash Lead Screws 183 kB pdf
Precision Lead Screws 1 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message