This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Size Order by parameter d1
7H Order by parameter
Lead Order by parameter Thread
direction Order by parameter
d2
h10 Order by parameter
l
+0.0,-0.1 Order by parameter
No. of
starts Order by parameter
Contact
surface mm² Order by parameter
X
Kg Order by parameter
CAD Price/stock Add to basket
L1343.R10-02 TR10x 2 10 2 Right 22 20 1 200 0,010 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R10-04 TR10x 4 10 4 Right 22 20 2 200 0,010 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R12-03 TR12x 3 12 3 Right 26 24 1 280 0,012 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R12-06 TR12x 6 12 6 Right 26 24 2 280 0,012 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R16-04 TR16x 4 16 4 Right 36 32 1 490 0,032 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R16-08 TR16x 8 16 8 Right 36 32 2 490 0,032 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R20-04 TR20x 4 20 4 Right 45 40 1 790 0,060 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R20-08 TR20x 8 20 8 Right 45 40 2 790 0,060 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R24-05 TR24x 5 24 5 Right 50 48 1 1130 0,088 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R24-10 TR24x10 24 10 Right 50 48 2 1130 0,088 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R30-06 TR30x 6 30 6 Right 60 60 1 1780 0,150 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R30-12 TR30x12 30 12 Right 60 60 2 1780 0,150 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R36-06 TR36x 6 36 6 Right 75 72 1 2160 0,300 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R36-12 TR36x12 36 12 Right 75 72 2 2160 0,300 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R40-07 TR40x 7 40 7 Right 80 80 1 3210 0,370 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.R40-14 TR40x14 40 14 Right 80 80 2 3210 0,370 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1343.L10-02 TR10x2 10 2 Left 22 20 1 200 0,010 CAD downloads available, click this icon to go there.
L1343.L12-03 TR12x3 12 3 Left 26 24 1 280 0,012 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.L16-04 TR16x4 16 4 Left 36 32 1 490 0,032 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.L20-04 TR20x4 20 4 Left 45 40 1 790 0,060 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.L24-05 TR24x5 24 5 Left 50 48 1 1130 0,088 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.L30-06 TR30x6 30 6 Left 60 60 1 1780 0,150 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.L36-06 TR36x6 36 6 Left 75 72 1 2160 0,300 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1343.L40-07 TR40x7 40 7 Left 80 80 1 3210 0,370 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Nylon (PA 6,6).

Technical Notes

For manual or powered control and medium/high speeds under moderate loads. Low sound levels.
Can be used without lubrication but this reduces service life.

Tips

Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1343.R10-02 10 7-10 days 1-4£ 12.415-19£ 11.1720-39£ 9.9340-99£ 8.69100+£ 7.45
L1343.R10-04 6 7-10 days 1-4£ 27.305-19£ 24.5720-39£ 21.8440-99£ 19.11100+£ 16.38
L1343.R12-03 18 7-10 days 1-4£ 7.325-19£ 6.5920-39£ 5.8640-99£ 5.12100+£ 4.39
L1343.R12-06 38 7-10 days 1-4£ 10.405-19£ 9.3620-39£ 8.3240-99£ 7.28100+£ 6.24
L1343.R16-04 14 7-10 days 1-4£ 9.085-19£ 8.1720-39£ 7.2640-99£ 6.36100+£ 5.45
L1343.R16-08 23 7-10 days 1-4£ 10.975-19£ 9.8720-39£ 8.7840-99£ 7.68100+£ 6.58
L1343.R20-04 22 7-10 days 1-4£ 11.525-19£ 10.3720-39£ 9.2240-99£ 8.06100+£ 6.91
L1343.R20-08 1 7-10 days 1-4£ 13.505-19£ 12.1520-39£ 10.8040-99£ 9.45100+£ 8.10
L1343.R24-05 9 7-10 days 1-4£ 18.125-19£ 16.3120-39£ 14.5040-99£ 12.68100+£ 10.87
L1343.R24-10 0 7-10 days 1-4£ 24.125-19£ 21.7120-39£ 19.3040-99£ 16.88100+£ 14.47
L1343.R30-06 12 7-10 days 1-4£ 30.425-19£ 27.3820-39£ 24.3440-99£ 21.29100+£ 18.25
L1343.R30-12 0 7-10 days 1-4£ 30.415-19£ 27.3720-39£ 24.3340-99£ 21.29100+£ 18.25
L1343.R36-06 11 7-10 days 1-4£ 30.425-19£ 27.3820-39£ 24.3440-99£ 21.29100+£ 18.25
L1343.R36-12 0 7-10 days 1-4£ 38.135-19£ 34.3220-39£ 30.5040-99£ 26.69100+£ 22.88
L1343.R40-07 7 7-10 days 1-4£ 41.345-19£ 37.2120-39£ 33.0740-99£ 28.94100+£ 24.80
L1343.R40-14 0 7-10 days 1-4£ 48.515-19£ 43.6620-39£ 38.8140-99£ 33.96100+£ 29.11
L1343.L10-02 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1343.L12-03 25 7-10 days 1-4£ 10.405-19£ 9.3620-39£ 8.3240-99£ 7.28100+£ 6.24
L1343.L16-04 9 7-10 days 1-4£ 10.975-19£ 9.8720-39£ 8.7840-99£ 7.68100+£ 6.58
L1343.L20-04 6 7-10 days 1-4£ 13.505-19£ 12.1520-39£ 10.8040-99£ 9.45100+£ 8.10
L1343.L24-05 0 7-10 days 1-4£ 24.125-19£ 21.7120-39£ 19.3040-99£ 16.88100+£ 14.47
L1343.L30-06 5 7-10 days 1-4£ 30.415-19£ 27.3720-39£ 24.3340-99£ 21.29100+£ 18.25
L1343.L36-06 0 7-10 days 1-4£ 38.135-19£ 34.3220-39£ 30.5040-99£ 26.69100+£ 22.88
L1343.L40-07 0 7-10 days 1-4£ 48.515-19£ 43.6620-39£ 38.8140-99£ 33.96100+£ 29.11

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1343 Acis 2 MB zip
L1343 IGES 2 MB zip
L1343 Parasolid 968 kB zip
L1343 ProE 1 MB zip
L1343 SolidWorks 8 MB zip
L1343 Step 1 MB zip

Product Datasheets

L1343 Cylindrical Nylon Nuts 140 kB pdf
Commercial Lead Screws 1 MB pdf
Lead Screws and Nuts 3 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message