This site works better with javascript enabled.

L1342 Flanged Self-Lubricating Plastic Nut

for lead screws

Flanged Self-Lubricating Plastic Nut

Data Table

Order No. Order by articlenumber Size Order by parameter d1
7H Order by parameter
Lead Order by parameter Thread
direction Order by parameter
d2
+0.0,-0.3 Order by parameter
d3
+0.0,-0.1 Order by parameter
d4 Order by parameter d5 Order by parameter d6 Order by parameter l1 Order by parameter l2 Order by parameter l3 Order by parameter No. of
starts Order by parameter
Contact
surface mm² Order by parameter
X
Kg Order by parameter
CAD Price/stock Add to basket
L1342.R12-03 TR12x 3 12 3 Right 18 37 26 4,5 7,5 36 12 4,2 1 594 0,02 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R16-04 TR16x 4 16 4 Right 22 45 32 5,5 9,5 48 16 5,2 1 1056 0,03 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R20-04 TR20x 4 20 4 Right 30 52 40 5,5 9,5 60 20 5,2 1 1696 0,06 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R20-08 TR20x 8 20 8 Right 30 52 40 5,5 9,5 60 20 5,2 2 1696 0,06 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R28-05 TR28x 5 28 5 Right 40 68 53 6,5 11,0 90 30 6,5 1 3600 0,14 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R28-10 TR28x10 28 10 Right 40 68 53 6,5 11,0 90 30 6,5 2 3600 0,14 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R30-06 TR30x 6 30 6 Right 40 68 53 6,5 11,0 90 30 6,5 1 3816 0,13 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R40-07 TR40x 7 40 7 Right 55 84 68 8,5 14,0 120 40 8,5 1 6880 0,29 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.R50-08 TR50x 8 50 8 Right 65 100 80 10,5 17,0 150 50 10,5 1 10840 0,48 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1342.L12-03 TR12x3 12 3 Left 18 37 26 4,5 7,5 36 12 4,2 1 594 0,02 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.L16-04 TR16x4 16 4 Left 22 45 32 5,5 9,5 48 16 5,2 1 1056 0,03 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.L20-04 TR20x4 20 4 Left 30 52 40 5,5 9,5 60 20 5,2 1 1696 0,06 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.L28-05 TR28x5 28 5 Left 40 68 53 6,5 11,0 90 30 6,5 1 3600 0,14 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.L30-06 TR30x6 30 6 Left 40 68 53 6,5 11,0 90 30 6,5 1 3816 0,13 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.L40-07 TR40x7 40 7 Left 55 84 68 8,5 14,0 120 40 8,5 1 6880 0,29 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1342.L50-08 TR50x8 50 8 Left 65 100 80 10,5 17,0 150 50 10,5 1 10840 0,48 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Plastic (PA6.6 & MoS2).

Technical Notes

This nut type is made of a very wear resistant, self-lubricating plastic.
The extra length of these lead screw nuts (three x nominal thread Ø) greatly reduces wear.

Tips

Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1342.R12-03 17 7-10 days 1-4£ 75.005-19£ 67.5020-39£ 60.0040-99£ 52.50100+£ 45.00
L1342.R16-04 5 7-10 days 1-4£ 52.565-19£ 47.3020-39£ 42.0540-99£ 36.79100+£ 31.54
L1342.R20-04 12 7-10 days 1-4£ 71.645-19£ 64.4820-39£ 57.3140-99£ 50.15100+£ 42.98
L1342.R20-08 0 7-10 days 1-4£ 85.925-19£ 77.3320-39£ 68.7440-99£ 60.14100+£ 51.55
L1342.R28-05 0 7-10 days 1-4£ 107.645-19£ 96.8820-39£ 86.1140-99£ 75.35100+£ 64.58
L1342.R28-10 0 7-10 days 1-4£ 129.725-19£ 116.7520-39£ 103.7840-99£ 90.80100+£ 77.83
L1342.R30-06 9 7-10 days 1-4£ 107.645-19£ 96.8820-39£ 86.1140-99£ 75.35100+£ 64.58
L1342.R40-07 0 7-10 days 1-4£ 137.605-19£ 123.8420-39£ 110.0840-99£ 96.32100+£ 82.56
L1342.R50-08 0 7-10 days 1-4£ 252.605-19£ 227.3420-39£ 202.0840-99£ 176.82100+£ 151.56
L1342.L12-03 4 7-10 days 1-4£ 80.285-19£ 72.2520-39£ 64.2240-99£ 56.20100+£ 48.17
L1342.L16-04 5 7-10 days 1-4£ 56.285-19£ 50.6520-39£ 45.0240-99£ 39.40100+£ 33.77
L1342.L20-04 23 7-10 days 1-4£ 76.805-19£ 69.1220-39£ 61.4440-99£ 53.76100+£ 46.08
L1342.L28-05 0 7-10 days 1-4£ 115.205-19£ 103.6820-39£ 92.1640-99£ 80.64100+£ 69.12
L1342.L30-06 4 7-10 days 1-4£ 115.205-19£ 103.6820-39£ 92.1640-99£ 80.64100+£ 69.12
L1342.L40-07 0 7-10 days 1-4£ 176.885-19£ 159.1920-39£ 141.5040-99£ 123.82100+£ 106.13
L1342.L50-08 0 7-10 days 1-4£ 324.485-19£ 292.0320-39£ 259.5840-99£ 227.14100+£ 194.69

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1342 Acis 1 MB zip
L1342 IGES 2 MB zip
L1342 Parasolid 617 kB zip
L1342 ProE 9 MB zip
L1342 SolidWorks 12 MB zip
L1342 Step 1 MB zip

Product Datasheets

L1342 Flanged Self-Lubricating Plastic Nut 177 kB pdf
Commercial Lead Screws 3 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 92 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message