This site works better with javascript enabled.

L1341 Cylindrical Stainless Steel Nuts

for lead screws

Cylindrical Stainless Steel Nuts

Data Table

Order No. Order by articlenumber Size Order by parameter d1
7H Order by parameter
Lead<> Order by parameter Thread
direction Order by parameter
d2
h11 Order by parameter
l
+0.0,-0.2 Order by parameter
No. of
starts Order by parameter
Contact
surface mm² Order by parameter
X
Kg Order by parameter
CAD Price/stock Add to basket
L1341.R12-03 TR12x3 12 3 Right 26 18 1 297 0,060 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.R16-04 TR16x4 16 4 Right 36 24 1 528 0,157 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.R20-04 TR20x4 20 4 Right 45 30 1 847 0,305 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.R24-05 TR24x5 24 5 Right 50 36 1 1215 0,436 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.R30-06 TR30x6 30 6 Right 60 45 1 1908 0,766 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.R36-06 TR36x6 36 6 Right 75 54 1 2799 1,462 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.R40-07 TR40x7 40 7 Right 80 60 1 3440 1,808 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.R50-08 TR50x8 50 8 Right 90 75 1 5418 2,653 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1341.L12-03 TR12x3 12 3 Left 26 18 1 297 0,060 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.L16-04 TR16x4 16 4 Left 36 24 1 528 0,157 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.L20-04 TR20x4 20 4 Left 45 30 1 847 0,305 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.L24-05 TR24x5 24 5 Left 50 36 1 1215 0,436 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.L30-06 TR30x6 30 6 Left 60 45 1 1908 0,766 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.L36-06 TR36x6 36 6 Left 75 54 1 2799 1,462 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.L40-07 TR40x7 40 7 Left 80 60 1 3440 1,808 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1341.L50-08 TR50x8 50 8 Left 90 75 1 5418 2,653 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Stainless steel (AISI 303).

Technical Notes

Especially suitable to withstand corrosive chemicals.

Tips

Standard nuts are right hand thread.
For use with stainless steel lead screws nos. L1322 and L1323.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1341.R12-03 5 7-10 days 1-4£ 23.475-19£ 21.1220-39£ 18.7840-99£ 16.43100+£ 14.08
L1341.R16-04 21 7-10 days 1-4£ 28.165-19£ 25.3420-39£ 22.5340-99£ 19.71100+£ 16.90
L1341.R20-04 7 7-10 days 1-4£ 38.545-19£ 34.6920-39£ 30.8340-99£ 26.98100+£ 23.12
L1341.R24-05 2 7-10 days 1-4£ 46.515-19£ 41.8620-39£ 37.2140-99£ 32.56100+£ 27.91
L1341.R30-06 3 7-10 days 1-4£ 64.435-19£ 57.9920-39£ 51.5440-99£ 45.10100+£ 38.66
L1341.R36-06 2 7-10 days 1-4£ 103.115-19£ 92.8020-39£ 82.4940-99£ 72.18100+£ 61.87
L1341.R40-07 0 7-10 days 1-4£ 110.935-19£ 99.8420-39£ 88.7440-99£ 77.65100+£ 66.56
L1341.R50-08 0 7-10 days 1-4£ 159.295-19£ 143.3620-39£ 127.4340-99£ 111.50100+£ 95.57
L1341.L12-03 29 7-10 days 1-4£ 25.175-19£ 22.6520-39£ 20.1440-99£ 17.62100+£ 15.10
L1341.L16-04 5 7-10 days 1-4£ 30.445-19£ 27.4020-39£ 24.3540-99£ 21.31100+£ 18.26
L1341.L20-04 5 7-10 days 1-4£ 41.675-19£ 37.5020-39£ 33.3440-99£ 29.17100+£ 25.00
L1341.L24-05 5 7-10 days 1-4£ 50.355-19£ 45.3220-39£ 40.2840-99£ 35.25100+£ 30.21
L1341.L30-06 0 7-10 days 1-4£ 69.555-19£ 62.6020-39£ 55.6440-99£ 48.69100+£ 41.73
L1341.L36-06 0 7-10 days 1-4£ 111.645-19£ 100.4820-39£ 89.3140-99£ 78.15100+£ 66.98
L1341.L40-07 0 7-10 days 1-4£ 120.045-19£ 108.0420-39£ 96.0340-99£ 84.03100+£ 72.02
L1341.L50-08 0 7-10 days 1-4£ 171.955-19£ 154.7620-39£ 137.5640-99£ 120.37100+£ 103.17

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1341 Acis 1 MB zip
L1341 IGES 1 MB zip
L1341 Parasolid 424 kB zip
L1341 ProE 6 MB zip
L1341 SolidWorks 9 MB zip
L1341 Step 937 kB zip

Product Datasheets

L1341 Cylindrical Stainless Steel Nuts 141 kB pdf
Commercial Lead Screws 3 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 27 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message