This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber Size Order by parameter d1
7H Order by parameter
Lead Order by parameter Thread
direction Order by parameter
l1
+0.0,-0,2 Order by parameter
h1 & w1
h11 Order by parameter
l2 Order by parameter w2 Order by parameter h2 Order by parameter d2 Order by parameter d3 Order by parameter No. of
starts Order by parameter
Contact
surface mm² Order by parameter
X
Kg Order by parameter
CAD Price/stock Add to basket
L1337.R12-03 TR12x3 12 3 Right 30 25 20 17 4,2 4 7,0 1 739 0,123 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.R16-04 TR16x4 16 4 Right 40 35 24 21 5,2 5 9,5 1 770 0,199 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.R18-04 TR18x4 18 4 Right 45 35 26 24 6,5 6 10,0 1 1131 0,353 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.R20-04 TR20x4 20 4 Right 50 40 38 28 6,5 6 10,0 1 1412 0,517 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.R30-06 TR30x6 30 6 Right 60 50 48 38 6,5 6 10,0 1 2544 0,877 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.R40-07 TR40x7 40 7 Right 70 60 55 49 8,5 8* 9,9* 1 4013 1,347 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.R50-08 TR50x8 50 8 Right 90 70 70 60 8,5 8* 9,9* 1 6502 2,183 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.R60-09 TR60x9 60 9 Right 100 80 80 69 8,5 8* 9,9* 1 8718 2,990 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
 
L1337.L12-03 TR12x3 12 3 Left 30 25 20 17 4,2 4 7,0 1 739 0,123 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.L16-04 TR16x4 16 4 Left 40 35 24 21 5,2 5 9,5 1 770 0,199 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.L18-04 TR18x4 18 4 Left 45 35 26 24 6,5 6 10,0 1 1131 0,353 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.L20-04 TR20x4 20 4 Left 50 40 38 28 6,5 6 10,0 1 1412 0,517 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.L30-06 TR30x6 30 6 Left 60 50 48 38 6,5 6 10,0 1 2544 0,877 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.L40-07 TR40x7 40 7 Left 70 60 55 49 8,5 8* 9,9* 1 4013 1,347 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.L50-08 TR50x8 50 8 Left 90 70 70 60 8,5 8* 9,9* 1 6502 2,183 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
L1337.L60-09 TR60x9 60 9 Left 100 80 80 69 8,5 8* 9,9* 1 8718 2,990 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Technical & Application

Material

Steel (EN 10277-3, 11SMnPb37).

Technical Notes

Used as a fixing nut or for manual movements where the load is not important, as the steel to steel coupling used for moving under heavy loads tends to seize.
The use of steel/steel contact surface is not suitable for motorised motion.

Tips

Standard nuts are right hand thread.
For use with steel or stainless steel lead screws, L1320 and L1322.
*Special M8 fixing screw with a reduced head diameter.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
L1337.R12-03 12 7-10 days 1-4£ 16.745-19£ 15.0720-39£ 13.3940-99£ 11.72100+£ 10.04
L1337.R16-04 31 7-10 days 1-4£ 19.335-19£ 17.4020-39£ 15.4640-99£ 13.53100+£ 11.60
L1337.R18-04 6 7-10 days 1-4£ 22.145-19£ 19.9320-39£ 17.7140-99£ 15.50100+£ 13.28
L1337.R20-04 39 7-10 days 1-4£ 25.925-19£ 23.3320-39£ 20.7440-99£ 18.14100+£ 15.55
L1337.R30-06 6 7-10 days 1-4£ 36.295-19£ 32.6620-39£ 29.0340-99£ 25.40100+£ 21.77
L1337.R40-07 12 7-10 days 1-4£ 46.015-19£ 41.4120-39£ 36.8140-99£ 32.21100+£ 27.61
L1337.R50-08 3 7-10 days 1-4£ 68.045-19£ 61.2420-39£ 54.4340-99£ 47.63100+£ 40.82
L1337.R60-09 0 7-10 days 1-4£ 107.785-19£ 97.0020-39£ 86.2240-99£ 75.45100+£ 64.67
L1337.L12-03 8 7-10 days 1-4£ 18.365-19£ 16.5220-39£ 14.6940-99£ 12.85100+£ 11.02
L1337.L16-04 8 7-10 days 1-4£ 21.285-19£ 19.1520-39£ 17.0240-99£ 14.90100+£ 12.77
L1337.L18-04 9 7-10 days 1-4£ 24.305-19£ 21.8720-39£ 19.4440-99£ 17.01100+£ 14.58
L1337.L20-04 7 7-10 days 1-4£ 28.405-19£ 25.5620-39£ 22.7240-99£ 19.88100+£ 17.04
L1337.L30-06 8 7-10 days 1-4£ 39.965-19£ 35.9620-39£ 31.9740-99£ 27.97100+£ 23.98
L1337.L40-07 10 7-10 days 1-4£ 50.545-19£ 45.4920-39£ 40.4340-99£ 35.38100+£ 30.32
L1337.L50-08 0 7-10 days 1-4£ 74.845-19£ 67.3620-39£ 59.8740-99£ 52.39100+£ 44.90
L1337.L60-09 0 7-10 days 1-4£ 118.585-19£ 106.7220-39£ 94.8640-99£ 83.01100+£ 71.15

Prices exclude VAT

Useful Information

Unique Solution

productinfo.linear

Installation

  • Drill and tap hole for required clamp size.
  • Install screw into the hole, and lower to the desired height of the component.

CAD & Data Sheets

CAD files

L1337 Acis 1 MB zip
L1337 IGES 1 MB zip
L1337 Parasolid 492 kB zip
L1337 ProE 8 MB zip
L1337 SolidWorks 10 MB zip
L1337 Step 1 MB zip

Product Datasheets

L1337 Square Steel Nut with Holes 151 kB pdf
Commercial Lead Screws 3 MB pdf
Lead Screws and Nuts 8 MB pdf
Linear 5 kB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message